(Read-Write) Sets or gets the plot scale with x and y range. The four parameters can have a number plus a unit: Possible x-axis units: HZ, KHZ, MHZ, GHZ, PS, NS, US, MS, S, MM, CM. Possible y-axis units: MV, V, DB, MU, U, DEG, KDEG, NS, OHMS, OHMS/M, H/M, PF/M, MS/M, NP/M, RAD/M. |
||
Parameters |
|
|
<fnum> |
Index of the selected file. |
|
<vnum> |
Index of the selected view. |
|
<pnum> |
Index of the selected plot. |
|
<xmin> |
Minimum value of the x axis. |
|
<xmax> |
Maximum value of the x axis. |
|
<ymin> |
Minimum value of the y axis. |
|
<ymax> |
Maximum value of the y axis. |
|
Examples |
:FILE1:VIEW1:PLOT1:SCALe 0,5,-50,50 :FILE1:VIEW1:PLOT1:SCALe 0 MHz,5 GHz,-50 dB,50 dB |
|
Query Syntax |
:FILE<fnum>:VIEW<vnum>:PLOT<pnum>:SCALe? |
|
Return Type |
Comma separated numbers for x and y range |
|
Default |
Not Applicable |
|