![]()
All specifications and characteristics apply over a 25° C 5° C range (unless otherwise stated) and 90 minutes after the instrument has been turned on.
|
Specification (spec.) |
Warranted performance. Specifications include guard bands to account for the expected statistical performance distribution, measurement uncertainties, and changes in performance due to environmental conditions. |
|
Characteristic (char.) |
A performance parameter that the product is expected to meet before it leaves the factory, but that is not verified in the field and is not covered by the product warranty. A characteristic includes the same guard bands as a specification. |
|
Typical (typ.) |
Expected performance of an average unit which does not include guard bands. It is not covered by the product warranty. |
|
Nominal (nom.) |
A general, descriptive term that does not imply a level of performance. It is not covered by the product warranty. |
|
Calibration |
The process of measuring known standards to characterize the system's systematic (repeatable) errors. |
|
Corrected (residual) |
Indicates performance after error correction (calibration). It is determined by the quality of calibration standards and how well "known" they are, plus system repeatability, stability, and noise. |
|
Uncorrected (raw) |
Indicates instrument performance without error correction. The uncorrected performance affects the stability of a calibration. |
The following specifications are applicable for a system in the following configurations:
|
Network Analyzer: |
Keysight E8362A Options 014 and UNL |
|
Test Set: |
Keysight N4419B |
|
Calibration Kit: |
Keysight 85052D 3.5 mm |
|
Test Port Cables: |
Keysight N4419A Option B20 |
|
Calibration Technique: |
Four-Port SOLT |
The test port transmission measurements are valid at 10 Hz IF bandwidth with four-port error correction and -5 dBm default maximum output power. The dynamic range is the difference between rms noise floor and the output power.
|
Table 1 System Dynamic Range |
|
|---|---|
|
Frequency Range |
Characteristics |
|
45 MHz to 500 MHz |
70 dB |
|
500 MHz to 2.0 GHz |
100 dB |
|
2.0 GHz to 10.0 GHz |
100 dB |
|
10.0 GHz to 20.0 GHz |
85 dB |
Residual uncertainties for corrected data using four-port error correction. These apply for 25° C with less than 1° C variation from calibration.
|
Table 2 Measurement Port Characteristics |
|||||
|---|---|---|---|---|---|
|
Description |
Characteristic |
||||
|
45 MHz |
2.0 GHz |
10.0 GHz |
|||
|
Directivity |
56 dB |
42 dB |
40 dB |
||
|
Source Match |
42 dB |
36 dB |
33 dB |
||
|
Load Match |
56 dB |
42 dB |
40 dB |
||
|
Reflection Tracking |
± 0.0025 dB |
± 0.009 dB |
± 0.013 dB |
||
|
Transmission Tracking |
± 0.020 dB |
± 0.032 dB |
± 0.050 dB |
||
|
Table 3 Test Set Performance |
||
|---|---|---|
|
Description |
Characteristics |
Supplemental Information |
|
Frequency Range |
45 MHz to 20.0 GHz |
|
|
Impedance |
|
50 Ohms (nom.) |
|
Insertion Loss |
|
|
|
Source Out to Coupler Thru |
5.0 dB maximum |
|
|
Port 2 to Rcvr A In and |
|
|
|
45 MHz to 1.0 GHz |
|
18 to 45 dB (typical) |
|
1.0 GHz to 20.0 GHz |
|
18 to 25 dB (typical) |
|
Rcvr A In to Cplr Arm and |
8.0 dB maximum |
|
|
Isolation (port to port) |
|
|
|
45 MHz to 200 MHz |
³ 70 dB |
|
|
200 MHz to 20 GHz |
³ 90 dB |
|
|
Maximum Operating Level |
+20 dBm |
|
|
Damage Level |
|
+30 dBm (typical) |
|
Test Port Connectors |
|
50 Ohms (nom.) |
The power supply requirements for the test sets are listed below.
|
Table 4 Test Set Power Supply Specifications |
|
|---|---|
|
Description |
Specification |
|
Input Voltage Range |
100 to 240 Volts |
|
Frequency Range |
47 to 63 Hertz |
|
Power |
40 VA |
The following are the test set environmental operating conditions and physical characteristics.
The environmental operating conditions for the test set are listed below.
|
Table 5 Test Set Environmental Operating Conditions |
|
|---|---|
|
Description |
Conditions |
|
Operating Environment |
Indoor use |
|
Altitude |
|
|
Operating: |
0 to 2.0 km (6,560 ft) |
|
Storage: |
0 to 15.24 km (50,000 ft) |
|
Temperature |
0 C to 40 C |
|
Maximum Relative Humidity |
80% for temperatures up to 31 C decreasing linearly to 50% for a temperature of 40 C |
This product is designed for use in INSTALLATION CATEGORY II and POLLUTION DEGREE 2, per IED 61010-1 and 664, respectively.
The weight and dimensions for the test sets are listed below.
|
Table 6 Test Set Weight and Dimensions |
||||
|---|---|---|---|---|
|
|
||||
|
Model Number |
Weight |
Dimensions |
||
|
Height (A) |
Width (B) |
Depth (C) |
||
|
N4419B |
9.0 kilograms |
3.0 in |
16.75 in |
19.25 in |