
All specifications and characteristics apply over a 25° C 5° C range (unless otherwise stated) and 90 minutes after the instrument has been turned on.
| Specification (spec.) | Warranted performance. Specifications include guard bands to account for the expected statistical performance distribution, measurement uncertainties, and changes in performance due to environmental conditions. | 
| Characteristic (char.) | A performance parameter that the product is expected to meet before it leaves the factory, but that is not verified in the field and is not covered by the product warranty. A characteristic includes the same guard bands as a specification. | 
| Typical (typ.) | Expected performance of an average unit which does not include guard bands. It is not covered by the product warranty. | 
| Nominal (nom.) | A general, descriptive term that does not imply a level of performance. It is not covered by the product warranty. | 
| Calibration | The process of measuring known standards to characterize the system's systematic (repeatable) errors. | 
| Corrected (residual) | Indicates performance after error correction (calibration). It is determined by the quality of calibration standards and how well "known" they are, plus system repeatability, stability, and noise. | 
| Uncorrected (raw) | Indicates instrument performance without error correction. The uncorrected performance affects the stability of a calibration. | 
The following specifications are applicable for a system in the following configurations:
| Network Analyzer: | Keysight E8363B Options 014 and UNL | 
| Test Set: | Keysight N4420B | 
| Calibration Kit: | Keysight 85056A 2.4 mm | 
| Test Port Cables: | Keysight N4420B Option B20 | 
| Calibration Technique: | Four-Port SOLT | 
The test port transmission measurements are valid at 10 Hz IF bandwidth with four-port error correction and -5 dBm default maximum output power. The dynamic range is the difference between rms noise floor and the output power.
| Table 1 System Dynamic Range | |
|---|---|
| Frequency Range | Characteristics | 
| 10 MHz to 45 MHz | 55 dB | 
| 45 MHz to 500 MHz | 55 dB | 
| 500 MHz to 10 GHz | 70 dB | 
| 10 GHz to 20.0 GHz | 70 dB | 
| 20.0 GHz to 40.0 GHz | 55 dB | 
Residual uncertainties for corrected data using four-port error correction. These apply for 25° C with less than 1° C variation from calibration.
| Table 2 Measurement Port Characteristics | ||||
|---|---|---|---|---|
| Description | Characteristic | |||
| 45 MHz | 2.0 GHz | 10.0 GHz | 20.0 GHz | |
| Directivity | 43 dB | 39.5 dB | 39 dB | 33 dB | 
| Source Match | 38 dB | 34 dB | 34 dB | 27 dB | 
| Load Match | 43 dB | 39.5 dB | 39 dB | 33 dB | 
| Reflection Tracking | ± 0.001 dB | ± 0.002 dB | ± 0.008 dB. | ± 0.026 dB | 
| Transmission Tracking | ± 0.015 dB | ± 0.020 dB | ± 0.040 dB | ± 0.020 dB | 
| Table 3 Test Set Performance | ||
|---|---|---|
| Description | Characteristics | Supplemental Information | 
| Frequency Range | 10 MHz to 40.0 GHz | 
 | 
| Transition Time | 18 ps | 
 | 
| Impedance | 
 | 50 Ohms (nom.) | 
| Insertion Loss | 
 | 
 | 
| Source Out to Coupler Thru | 12.0 dB maximum | 
 | 
| Port 2 to Rcvr A In and | 
 | 
 | 
| 45 MHz to 1.0 GHz | 
 | 18 to 45 dB (typical) | 
| 1.0 GHz to 40.0 GHz | 
 | 16 to 26 dB (typical) | 
| Rcvr A In to Cplr Arm and | 15.0 dB maximum | 
 | 
| Isolation (port to port) | 
 | 
 | 
| 45 MHz to 200 MHz | ³ 70 dB | 
 | 
| 200 MHz to 20 GHz | ³ 90 dB | 
 | 
| Maximum Operating Level | +20 dBm | 
 | 
| Damage Level | 
 | +30 dBm (typical) | 
| Test Port Connectors | 
 | 50 Ohms (nom.) | 
The power supply requirements for the test sets are listed below.
| Table 4 Test Set Power Supply Specifications | |
|---|---|
| Description | Specification | 
| Input Voltage Range | 100 to 240 Volts | 
| Frequency Range | 47 to 63 Hertz | 
| Power | 40 VA | 
The following are the test set environmental operating conditions and physical characteristics.
The environmental operating conditions for the test set are listed below.
| Table 5 Test Set Environmental Operating Conditions | |
|---|---|
| Description | Conditions | 
| Operating Environment | Indoor use | 
| Altitude | 
 | 
| Operating: | 0 to 2.0 km (6,560 ft) | 
| Storage: | 0 to 15.24 km (50,000 ft) | 
| Temperature | 0 C to 40 C | 
| Maximum Relative Humidity | 80% for temperatures up to 31 C decreasing linearly to 50% for a temperature of 40 C | 
This product is designed for use in INSTALLATION CATEGORY II and POLLUTION DEGREE 2, per IED 61010-1 and 664, respectively.
The weight and dimensions for the test sets are listed below.
| Table 6 Test Set Weight and Dimensions | ||||
|---|---|---|---|---|
| 
 | ||||
| Model Number | Weight | Dimensions | ||
| Height (A) | Width (B) | Depth (C) | ||
| N4419B | 9.0 kilograms | 3.0 in | 16.75 in | 19.25 in | 
| N4420B and N4421B | 9.0 kilograms | 5.5 in | 16.75 in | 16.75 in |