Please select the Analyzer model of the specifications you would like to see.
Note: Beginning with PNA Rev. A.09.33, PNA specs are no longer embedded in PNA Help.
An internet connection is required to view ALL specifications documents.
|
Doc Number |
Model |
|
|
PNA-X Models |
|
N5241A (13.5 GHz) N5242A (26.5 GHz) |
|
|
N5244A (43.5 GHz) N5245A (50 GHz) |
|
|
N5247A (67 GHz) |
|
|
|
N523x Models |
|
N5234A (10 MHz to 43.5 GHz - 2-port ONLY) N5235A (10 MHz to 50.0 GHz - 2-port ONLY) |
|
|
N5239A (300 kHz to 8.5 GHz - 2-port ONLY) N5231A (300 kHz to 13.5 GHz - 2-port / 4-port) N5232A (300 kHz to 20.0 GHz - 2-port / 4-port) |
|
|
|
N522xA Models |
|
N5221A (13.5 GHz) N5222A (26.5 GHz) |
|
|
N5224A (43.5 GHz) N5225A (50 GHz) |
|
|
N5227A (67 GHz) |
|
|
N522xA "Metrology" Models Opt 210/410 |
|
|
N5221A (13.5 GHz) N5222A (26.5 GHz) |
|
|
N5224A (43.5 GHz) N5225A (50 GHz) |
|
|
N5227A (67 GHz) |
|
|
|
Others |
|
N5264A (Measurement Receiver) |
|
|
N5244A or N5245A with Option H29 |
|
|
N522xA or N5249A with Option 090 (Spectrum Analyzer) |
|
|
E8361A/C (67 GHz) |
|
|
E8362A/B/C (20 GHz) E8363A/B/C (40 GHz) E8364A/B/C (50 GHz) |
|
|
N5230A/C 2-Port (6, 13, 20, 40, 50 GHz) |
|
|
N5230A/C 4-Port (13.5 and 20 GHz) |
|
See the equations that are used to generate uncertainty curves.
Block Diagrams for the following models are available in PNAHelp:
The following are specifications for discontinued models: