In addition to the standard N5290A and N5291A configurations, many combinations of hardware can be configured to create a Broadband single sweep millimeter wave system. The following table shows the supported hardware configurations using the N5292A Test Set Controller.
VNA Model |
2-Port Test Set Controller (N5292A Option 200) |
4-Port Test Set Controller (N5292A Option 400) |
|
2-Port N522xB/N524xB |
N5222B N5242B |
Option 222 Interconnect kit for 2-port test set and 2-port VNA with 3.5 mm ports |
Option 422 Interconnect kit for 4-port test set and 2-port VNA with 3.5 mm ports |
N5224B N5225B N5227B N5244B N5245B N5247B |
Option 224 Interconnect kit for 2-port test set and 2-port VNA with 2.4 mm ports |
Option 424 Interconnect kit for 4-port test set and 2-port VNA with 2.4 mm ports |
|
4-Port N522xB/N524xB |
N5222B N5242B |
Option 242 Interconnect kit for 2-port test set and 4-port VNA with 3.5 mm ports |
Option 442 Interconnect kit for 4-port test set and 4-port VNA with 3.5 mm ports |
N5224B N5225B N5227B N5244B N5245B N5247B |
Option 244 Interconnect kit for 2-port test set and 4-port VNA with 2.4 mm ports |
Option 444 Interconnect kit for 4-port test set and 4-port VNA with 2.4 mm ports |