| Description | Returns a single max leveled power value (in dBm) indicating the most restrictive maximum for all discrete maximum powers (the minimum of all maximum leveled powers). | 
| VB Syntax | maxPower = powerRange.DiscreteGetMaxPower | 
| Variable | (Type) - Description | 
| powerRange | A PowerRange (object) | 
| maxPower | (Double) Variable to store the most restrictive maximum power level in dBm. | 
| Return Type | (Double) | 
| Default | Not Applicable | 
| maxPower = powerRange.DiscreteGetMaxPower | |
| C++ Syntax | HRESULT get_DiscreteGetMaxPower(double* pMax); | 
| Interface | IPowreRange |