Write-only
About Cal Sets

PutErrorTermComplex Method   Superseded


Description

This command is replaced with PutErrorTermComplexByString

Puts error term data into the Cal Set.

Learn more about Reading and Writing Cal Data

See examples of Reading and Writing Cal Set Data

 VB Syntax

data.putErrorTermComplex term, rcv, src, numPts, real(), imag()

Variable

(Type) - Description

data

An ICalData2 pointer to a Cal Set object

term

(enum NAErrorTerm2) - The error term to be written. Choose from:

0 - naET_Directivity

1 - naET_SourceMatch

2 - naET_ReflectionTracking

3 - naET_TransmissionTracking

4 - naET_LoadMatch

5 - naET_Isolation

rcv

(long) - Receiver Port

src

(long) - Source Port

numPts

(long) - number of data points in the real and imaginary arrays.

real()

(single) - array containing the real part of the calibration data. One-dimensional: the number of data points.

imag()

(single) - array containing the imaginary part of the calibration data. One-dimensional: the number of data points.

Return Type

Not Applicable

Default

Not Applicable

Examples

Dim eData As ICalData2
Set eData = app.GetCalManager.Cal Sets.Item(1)
eData.putErrorTermComplex naET_LoadMatch, 1, 2, numpts, rel(0), img(0)

C++ Syntax

HRESULT putErrorTermComplex(tagNAErrorTerm2 ETerm, long ReceivePort, long SourcePort, long* pNumValues, float* pReal, float* pImag)

Interface

ICalData2