Write/Read |
About Noise Figure |
Description |
Sets and reads the noise source (28V) ON and OFF. |
VB Syntax |
app.NoiseSourceState = state |
Variable |
(Type) - Description |
app |
An Application (object) |
state |
(boolean) False (0) - Turns Noise Source OFF True (1) - Turns Noise Source ON |
Return Type |
Boolean |
Default |
For VNA models with a Noise Figure option (028/029/H29), the 28V line is ON at application start and after a preset. The ON/OFF state is also available from a VNA softkey menu. For VNA models WITHOUT a Noise Figure option (028/029/H29), the 28V line is OFF at application start and it’s state is not affected by a preset. The ON/OFF state is NOT available from a VNA softkey menu. |
Examples |
app.NoiseSourceState = True 'Write |
coupl = app.NoiseSourceState 'Read |
|
C++ Syntax |
HRESULT put_NoiseSourceState(VARIANT_BOOL bState) |
Interface |
IApplication13 |