Write-Read |
About PNA-X Pulsed Capabilities |
Description |
Sets and returns the Stage 3 filter parameters. Must first select the filter type using Stage3FilterType before setting these parameters Use Stage3Parameters to return a list of the available parameters for the currently selected filter type. |
VB Syntax |
spm4.Stage3Parameter(param) = value |
Variable |
(Type) - Description |
|
spm4 |
A SignalProcessingModuleFour (object) |
|
param |
(String) Filter parameter. Choose from: "C" - Tap count (Tukey, RECT, PWIN) "P" - Period (PWIN ONLY) "D" - Delay (PWIN ONLY) "W" - Width (PWIN ONLY) "R" - Ramp Count (PWIN ONLY) "M" - Number of times to repeat the user-supplied array for each data point (COEF ONLY) |
|
value |
(String) Parameter Value for the specified stage 3 parameter. Use Stage3ParameterMaximum and Stage3ParameterMinimum to return a range of values for the specified parameter. |
Default |
RECT: C = 1 PWIN: C=1E6, P=10ms, D=50us, W=50us, R=7 TUKEY: C=1 |
Examples |
spm4.Stage3Parameter("C") = 2 |
|
mode = spm4.Stage3Parameter("pwin") 'Read |
|
C++ Syntax |
HRESULT get_Stage3Parameter(BSTR pName, double* pVal); HRESULT put_Stage3Parameter(BSTR pName, double pVal); |
Interface |
ISignalProcessingModuleFour |