' ' calibrate 1 port, no power, ECal ' system:preset; SYST:CAL:ALL:RESet SYST:CAL:ALL:SEL 1 SYST:CAL:ALL:CHAN1:PORT:SEL 1 SYST:CAL:ALL:MCL:PROP:VAL "Include Power Calibration","false" SYST:CAL:ALL:GUID:CHAN? SENS200:corr:coll:guid:conn:port1 "APC 3.5 female" SENS200:corr:coll:guid:ckit:port1 "N4691-60004 ECal" SENS200:CORR:COLL:GUID:INIT SENS200:CORR:COLL:GUID:STEPs? SENS200:corr:coll:guid:acq stan1 SENS200:corr:coll:guid:save |
The channel number used for the SENSe header is determined by the SYST:CAL:ALL:GUID:CHAN? command. You must query this channel number – do not assume that it will always be a particular value.