An internet connection is required to view ALL specifications documents online at www.keysight.com.
|
Doc Number |
Model |
|
PNA-X Models |
|
|
N5241B (13.5 GHz) N5242B (26.5 GHz) N5249B (8.5 GHz) |
|
|
N5244B (43.5 GHz) N5245B (50 GHz) |
|
|
N5247B (67 GHz) |
|
|
N523x Models |
|
|
N5234B (10 MHz to 43.5 GHz - 2-port ONLY) N5235B (10 MHz to 50.0 GHz - 2-port ONLY) |
|
|
N5239B (300 kHz to 8.5 GHz - 2-port ONLY) N5231B (300 kHz to 13.5 GHz - 2-port / 4-port) N5232B (300 kHz to 20.0 GHz - 2-port / 4-port) |
|
|
N522xB Models |
|
|
N5221B (13.5 GHz) N5222B (26.5 GHz) |
|
|
N5224B (43.5 GHz) N5225B (50 GHz) |
|
|
N5227B (67 GHz) |
|
|
N522xB "Metrology" Models Opt 210/410 |
|
|
N5221B (13.5 GHz) N5222B (26.5 GHz) |
|
|
N5224B (43.5 GHz) N5225B (50 GHz) |
|
|
N5227B (67 GHz) |
|
|
Others |
|
|
N5290A Broadband Network Analyzer (900 Hz to 110 GHz) |
|
|
N5291A Broadband Network Analyzer (900 Hz to 120 GHz) |
|
|
N5264B (Measurement Receiver) |
|
|
N522xB/N523xB/N524xB with Option S93090xA (Spectrum Analyzer) |
|
See the equations that are used to generate uncertainty curves.
Block Diagrams for the following models are available in VNA Help:
The following are specifications for discontinued models: