Signal Studio for 802.16-2004 (WiMAX) Software Options
|
N7613A-1011 |
License: E4438C ESG |
|
N7613A-1022 |
License: E8267D PSG |
|
N7613A-1033 |
License: N5162A MXG ATE |
|
N7613A-1034 |
License: N5182A MXG |
E4438C ESG with the following options:
|
E4438C-506 |
Frequency range from 250 kHz to 6 GHz |
|
E4438C-6025 |
Internal baseband generator, 64 MSa memory |
|
E4438C-403 |
Calibrated noise (AWGN) personality |
|
E4438C-005 |
6 GB internal hard drive |
|
E4438C-UNJ |
Enhanced phase noise (required with E4438C-506) |
E8267D PSG6 with the following options:
|
E8267D-520 |
Frequency range from 250 kHz to 20 GHz |
|
E8267D-6025 |
Internal baseband generator, 64 MSa memory |
|
E8267D-403 |
Calibrated noise (AWGN) personality |
|
E8267D-005 |
6 GB internal hard drive |
|
E8267D-UNU |
Standard pulse modulation |
N5162A MXG ATE with the following options:
|
N5162A-506 |
Frequency range from 250 kHz to 6 GHz |
|
N5162A-6547 |
Internal baseband generator, 125 MSa/s (recommended); |
|
N5162A-0198 |
Increase baseband generator memory to 64 MSa |
|
N5162A-UNV8 |
Enhanced dynamic range |
|
N5162A-403 |
Calibrated noise (AWGN) personality |
N5182A MXG with the following options:
|
N5182A-506 |
Frequency range from 250 kHz to 6 GHz |
|
N5182A-6547 |
Internal baseband generator, 125 MSa/s (recommended); |
|
N5182A-0198 |
Increase baseband generator memory to 64 MSa |
|
N5182A-UNV8 |
Enhanced dynamic range |
|
N5182A-403 |
Calibrated noise (AWGN) personality |
1. Requires ESG firmware revision C.04.10 or later.
2. Requires PSG firmware revision C.04.10 or later.
3. Requires MXG ATE firmware revision A.01.40 or later.
4. Requires MXG firmware revision A.01.04 or later.
5. Recommended option: the
baseband generator option can be any of the following:
E4438C-001, -002, -601, -602 or E8267D-601, -602.
6. The narrow pulse modulation
option, E8267D-UNW, is not recommended. EVM performance degrades
at frequencies ≤ 3.5 GHz.
7. Bandwidth can be 20 MHz
(46.08 MHz sampling rate) or 28 MHz (64 MHz sampling rate) for fixed WiMAX.
8. Recommended but not required.