A Phase Reference calibration is performed to simplify the SMC+Phase or MODX (Modulation Distortion Converters) calibration process.
Greatly simplified phase measurements on mixers.
A Reference Mixer or Calibration Mixer is NOT required.
Works well with segmented sweeps, and mixers with 2-stage LOs.
One of the following Keysight Comb Generators (Phase Reference):
U9391C (26.5 GHz)
U9391F (50 GHz)
NOT Supported: U9391G (67 GHz)
Note: The U9391-60009 sine-to-square wave is recommended when using the instrument’s 10 MHz reference output as the driving source to the comb generator. Connect between the instrument’s 10 MHz output and the input to the comb generator. See the U9391 Technical Overview for more information.
Power meter or USB power sensor.
S-parameter Cal Kit (mechanical or ECal module).
For measurements below 300 MHz, an additional 'Unknown mixer' is required. Learn more.
Available with opt. S93083A/B (NOT with opt. S93082A/B) Opt S9x083A/B
Swept LO measurements are NOT allowed.
Lowest frequency for Phase Reference Cal is 10 MHz.
A Phase Reference Cal is performed, saved, and later recalled during a SMC or MODX Calibration. This is sometimes referred to as a 'tier 1" calibration. Due to stability of the VNA, the Phase Reference Cal can be performed infrequently. It is typically performed over the full frequency range of the VNA or Phase Reference so that it can be applied to all SMC or MODX calibrations that will be needed in the future.
The Phase Reference is a comb generator which produces signals at the multiple of its input frequency. By driving it with the VNA 10 MHz reference output, the Phase Reference produces signals at multiples of 10 MHz with a flat phase response.
During the tier 1 calibration, the VNA port 2 (B) receiver measures the phase at each 10 MHz comb frequency in order to generate correction values. These correction values are stored to a Phase Reference Cal Set which can be recalled and applied to correct subsequent SMC+Phase or MODX measurements.
Although only the B receiver is phase calibrated, an S-parameter calibration is performed at specified test ports and used to transfer the characterization to other VNA receivers.
A power calibration is also performed on port 1 as part of the Phase Reference Cal.
By itself, the phase reference can only be used to calibrate down to 300 MHz. With one additional unknown mixer connection, the phase reference calibration can be extended to the lower limit frequency which is 10 Mhz and maximum frequency range of the VNA.
With the unknown mixer process, the phase of the unknown mixer is measured as a down converter with the output frequencies set between 10 MHz and 600 MHz. By using the data acquired using the phase reference, the system is able to make produce calibrated measurements of the mixer above 300 MHz. The phase response of the unknown mixer is assumed to be linear, so the expected phase response of the mixer is extrapolated down to 10 MHz. The variation in the measurements versus the expected phase response is attributed to, and used to correct, the phase response of the VNA receivers from 10 MHz to 300 MHz.
Unknown Mixer Properties
The mixer must be able to output a signal from DC to 1GHz.
Over these frequencies, the delay response of the mixer should be constant. Therefore, the unknown mixer must be passive, with no filtering or amplification.
Add a 10 dB attenuator on the mixer input and output to minimize mismatch effects.
Note: The U9391-60009 sine-to-square wave is recommended when using the instrument’s 10 MHz reference output as the driving source to the comb generator. Connect between the instrument’s 10 MHz output and the input to the comb generator. See the U9391 Technical Overview for more information.
Connect the U9391 Phase Reference to a DC power supply by one of the following cables. See the U9391 Technical Overview for more information.
The black wire is “ground”.
The red wire is + 15Vdc. The U9391C and U9391F only require +15 Vdc.
Connect a cable from the VNA Reference signal output to the U9391 input. The cable should be as short as possible.
Connect the U9391 output directly to the VNA test port 2.
Insert the U9391 USB connector into any of the USB ports.
The Phase Reference Cal Wizard steps will show the appropriate prompts.
When Unknown Mixer is enabled (Start Frequency is 10 MHz)
The input and output match of the unknown mixer is measured. Then SC21 is measured using 100 averages.
Phase Reference measurement above 650 MHz and S-Parameter calibration below 50 GHz.
S-parameter cal is NOT performed when Omit Coupler Measurements is checked.
Full band power sensor measurement.
Connect Power Sensor to Port 1.
Port 2 coupler in normal position.
Full band S-parameter calibration.
Connect standards to Port 1.
Port 2 coupler in normal position.
Use Unknown MixerCheck to use an Unknown Mixer to calibrate the VNA receivers below 300 MHz. The Start Frequency becomes 10 MHz and can not be changed. Learn how it works. Ports
Start / Stop FrequencySelect the start and stop frequency of the Phase Reference Cal. Subsequent SMC+Phase or MODX calibrations MUST be the same or a subset of these frequencies. Interpolation is performed when the 10 MHz 'grid' of characterized frequencies is off from measurement frequencies.
Source AttenuationSelect the attenuation value for the VNA source port.
Phase ReferenceWhen the Phase Reference is detected by the VNA, it should appear in this field. If it does NOT appear here, try a different USB port, then click Refresh. Phase Reference Connector type and gender. When the Phase Reference does NOT mate directly with the test port, you can add a well-behaved, broadband (no filters, waveguide, etc.) adapter to the Phase Reference and ignore it. That is because the adapter will stay with the Phase Reference and the calibration plane will still be the VNA test port connectors. The adapter adds constant delay; the deviation in delay is what is being calibrated out. Loss in the adapter is not a concern because the adapter is not used during the S-parameter and the power meter portion of the cal. Cal Kit Connector Select the connector type and gender of your Cal Kit. Only ONE connector type and gender is specified. This is because the entire Phase Reference cal is performed at the VNA test ports to reduce the effects of cable flex in the characterization. There may be times when an adapter or connector-savers are used to connect the phase reference and cal standards to the test ports. In these cases, for highest accuracy use that adapter style and gender for ALL connections to ALL test ports. The effects of the adapter will be de-embedded automatically during subsequent SMC+Phase or MODX calibrations. Note: For highest accuracy, perform the phase reference cal at the test ports. Cal Kit Select the Cal Kit that will be used to perform the S-parameter Cal. |
Unknown Mixer Settings (Phase Reference Cal Wizard) dialog box help |
The following wizard pages appear when Unknown Mixer is checked on the previous page: Select LO source The LO can be an internal 2nd source or an external source. Sources Click to start the External Devices dialog where you can select or configure an external RF source. LO Frequency Select a frequency that results in the unknown mixer output of 10 MHz to 600 MHz using this formula: Input = LO + Output. Note: For best results, use the default LO frequency which avoids the VNA input (source) frequency band crossings.
|
Power Cal Settings (Phase Reference Cal Wizard) dialog box help |
A power calibration is performed on port 1. This is done to simplify subsequent SMC since the power calibration will not need to be repeated. For highest accuracy, connect the power sensor directly to the test port with no adapter. |
Power sensor AConnect the power sensor to port 1 test port. SOLT cals are performed at the test ports.
Phase Ref Cal FinishedEnter a name for the Phase Ref Cal, then click Finished. During subsequent SMC or MODX calibrations, select the Phase Reference Cal Set at the SMC or MODX Cal setup dialog. Learn more. Specify DelayIf you know the delay value of the Unknown Thru connection, enter it here. Otherwise, click OK to accept the calculated value. |