5G NR
|
GUI Location |
Apps > 5G NR > Carrier > General > Enabled |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>[:STATe]? |
|
SCPI Example |
RAD:NR5G:WAV:CCAR0:STAT OFF RAD:NR5G:WAV:CCAR0:STAT? |
|
Preset |
On |
|
State Saved |
No |
|
Range |
Off | On |
Specifies the frequency offset to the carrier signal. The frequency offset is relative to the signal generator's center frequency.
|
GUI Location |
Apps > 5G NR > Carrier > General > Frequency Offset |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:FREQuency:OFFSet <freq> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:FREQuency:OFFSet?[MAXimum|MINimum] |
|
SCPI Example |
RAD:NR5G:WAV:CCAR0:FREQ:OFFS 10MHZ RAD:NR5G:WAV:CCAR0:FREQ:OFFS? |
|
Preset |
0 Hz |
|
State Saved |
Yes |
|
Min |
-4 GHz |
|
Max |
4 GHz |
|
Resolution |
1 Hz |
Specifies the timing offset of a carrier relative to the other carriers.
|
GUI Location |
Apps > 5G NR > Carrier > General > Timing Offset |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:TIMing:OFFSet <time> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:TIMing:OFFSet?[MAXimum|MINimum] |
|
SCPI Example |
RAD:NR5G:WAV:CCAR0:TIM:OFFS 0.1 MS RAD:NR5G:WAV:CCAR0:TIM:OFFS? |
|
Preset |
0 s |
|
State Saved |
Yes |
|
Min |
0 s |
|
Max |
0.01 s |
|
Resolution |
1 ns |
Specifies the extra boosting or de-boosting level applied to a data symbol on each subcarrier, relative to the normalized constellations defined by 3GPP.
|
GUI Location |
Apps > 5G NR > Carrier > General > Power Boosting |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:POWer <rel_ampl> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:POWer?[MAXimum|MINimum] |
|
SCPI Example |
RAD:NR5G:WAV:CCAR0:POW 3 RAD:NR5G:WAV:CCAR0:POW? |
|
Preset |
0 dB |
|
State Saved |
Yes |
|
Min |
-40 dB |
|
Max |
40 dB |
|
Resolution |
0.01 dB |
Specifies the initial phase of the component carrier signal, in degrees.
|
GUI Location |
Apps > 5G NR > Carrier > General > Initial Phase |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:INITial:PHASe <real> [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:INITial:PHASe?[MAXimum|MINimum] |
|
SCPI Example |
RAD:NR5G:WAV:CCAR0:INIT:PHAS 10 RAD:NR5G:WAV:CCAR0:INIT:PHAS? |
|
Preset |
0 deg |
|
State Saved |
Yes |
|
Min |
0 deg |
|
Max |
360 deg |
|
Resolution |
1 deg |