5G NR
SS Reference Signal Transmit Power (SS-RSTP)
Choices: Total Power | SS-RSTP
Default: Total Power
Select the power definition type. If Total Power is selected, the power reference is Amplitude of Instrument, and SS-RSTP is automatically calculated. If SS-RSTP is selected, power reference is the SSS symbol of first active SS Block, and Amplitude of Instrument is automatically calculated by SS-RSTP.
To set/get SS-RSTP, all the carriers should be downlink carriers with SS/PBCH enabled, otherwise the power definition type is fixed to Total Power and SS-RSTP is shown as N/A.
The SS-RSTP may not be correct if the waveform configuration is complicated.
The Power Boosting of Carrier is read-only and be automatically coupled when Power Definition Type is SS-RSTP.
Range: -200 dBm to 30 dBm
Default: -45.15 dBm
Set or get the resource element power of SSS symbol of the first active SS Block. If Power Definition Type is Total Power, SS-RSTP is automatically calculated by the Amplitude of Instrument. If Power Definition Type is SS-RSTP, the Amplitude of Instrument is automatically calculated by SS-RSTP.
If the calculated Amplitude of Instrument is out of the range, there will be an error.