5G NR

Channel Setup DL-SCH

The downlink shared channel (DL-SCH) encodes user data and paging information. The encoded data is mapped (transported) to a physical downlink shared channel (PDSCH). The DL-SCH carries data of all the UEs in the downlink direction from the base station.

This topic describes the following DL-SCH properties:

Channel Editor

Add DL-SCH

Delete DL-SCH

Copy DL-SCH

DL-SCH Count

General Settings

Name

Enabled

Power Boosting

Scrambling

n_ID

RNTI

Transmission Settings

Antenna Port(s) Generated

DMRS port(s)

PRB Bundle Size

User Defined Precoding

Number of Layers

Number of Antenna ports

User Defined Precoding Matrix

Number of DMRS CDM Groups Without Data

Number of Codewords

Resource Allocation

Allocated Slots

First Symbol

Last Symbol

Bandwidth Part

RA Type

RB Offset

RB Number

RBGSize

RBGBitmap

VRB-to-PRB Mapping

VRB-toPRB Interleaver

CORESET ID For RateMatching

Modulation and Coding

Channel Coding

MCS

MCS Table

TB Scaling Factor S

Coding Rate

Modulation

User Defined Constellation

Format of the Constellation String

Transport Block Size

BaseGraph

Payload Data

User File

Custom Pattern

xOverhead

Modulation and Coding (Transport Block 2)

MCS #2

Coding Rate #2

Modulation #2

Transport Block Size #2

BaseGraph #2

Payload Data #2

Custom Pattern

User File

DMRS Settings

n_SCID

DMRS Power Boosting

DMRS Configuration

DMRS Duration

Enhanced DMRS Type

DMRS-add-pos

PDSCH Mapping

DMRS-typeA-pos

N_ID_0

N_ID_1

DMRS Mapping Reference

DMRS-Downlink-r16

PTRS Settings

PTRS Enabled

PTRS Power Boosting

PTRS port(s)

Frequency Density (K_PTRS)

Time Density (L_PTRS)

PTRS RE Offset

HARQ Settings

New Data Indicator

HARQ Process Number

CBG Transmission

Max CBGs Per TB

CBG Transmission Information

RV Index

CB CRC Control

TB CRC Error Flag

CB CRC Error Flag

CRC Error Flag

CRC Error Flag per CBG

RateMatchPattern(s)

Channel Editor

Many of the channel types described in this topic provide a convenient channel editor, in table format, for convenient viewing and configuring of multiple channels. The Closedediting functions for adding, removing, and copying rows appear directly above the editor. As you make edits, the Channel Allocation graph updates and, if a channel conflict occurs, an error message appears, describing the conflict.

Add DL-SCH

Adds a downlink shared channel to the transmission. Supports up to 32 channels.

See also, Adding, Copying, and Deleting BWP or Channels.

When a new DL-SCH (PDSCH) is added, the new DL-SCH will have First Symbol, Last Symbol, RB Offset and RB Number values that overlap (or conflict with) those of existing DL-SCHs. Notice that the Channel Allocation grid (bottom pane) will change to a rose colored background. Once the new parameters are setup correctly the conflict will be resolved and the Channel Allocation grid will go back to its normal background color of light green.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > + sign to Add

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH:ADD SCH|DCI|RTRansmission|RDCI

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:ADD

Delete DL-SCH

Deletes the selected DL-SCH from the setup table.

See also, Adding, Copying, and Deleting BWP or Channels.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Ellipsis icon > Delete

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH:DELete <integer>

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DEL 1

Copy DL-SCH

Copies the currently selected DL-SCH channel to the last column of the setup table. Supports up to 32 channels.

See also, Adding, Copying, and Deleting BWP or Channels.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Ellipsis icon > Copy

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH:COPY <integer>

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:COPY 1

DL-SCH Count

Displays or returns the number of DL-SCHs.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH:COUNt?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:COUN?

Preset

1

State Saved

No

General Settings

Name

Sets the name of the DL-SCH channel.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > General Settings > Name

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:NAMe <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:NAMe?

SCPI Example

 

State Saved Yes

Enabled

Enables or disables the state of the selected DL-SCH.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > General Settings > DL-SCH Enabled

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH[0]|1|2|3|4|5|6|7[:STATe] ON|OFF|1|0

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH[0]|1|2|3|4|5|6|7[:STATe]?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:STAT OFF

RAD:NR5G:WAV:CCAR0:DLIN:SCH:STAT?

Preset

On

State Saved

Yes

Range

Off | On

Power Boosting

Sets the additional power boosting for the channel.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > General Settings > Power Boosting

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:POWer <rel_ampl>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:POWer? [MAXimum|MINimum]

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:POW 2

RAD:NR5G:WAV:CCAR0:DLIN:SCH:POW?

Preset

0 dB

Min

-40 dB

Max

40 dB

Resolution

0.01 dB

Scrambling

Enables or disables scrambling for the selected channel.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > General Settings > Scrambling

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:SCRambling[:STATe] ON|OFF|1|0

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:SCRambling[:STATe]?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:SCR ON

RAD:NR5G:WAV:CCAR0:DLIN:SCH:SCR?

Preset

On

State Saved

Yes

n_ID

Sets the n_ID value for sequence generation. Entering -1 means cell ID.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > General Settings > n_ID

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:NID <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:NID? [MAXimum|MINimum]

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:NID 2

RAD:NR5G:WAV:CCAR0:DLIN:SCH:NID?

Preset

-1

State Saved

Yes

Min

-1

Max

1023

Resolution

1

RNTI

Specifies the Radio Network Temporary Identifier (RNTI). RNTIs are used to differentiate or identify a connected UE in the cell, a specific radio channel, a group of UEs in case of paging, a group of UEs for which power control is issued by the eNB, or system information transmitted for all the UEs by 5G gNB.

Refer to 3GPP specifications 38.321.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > General Settings > RNTI

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RNTI <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RNTI? [MAXimum|MINimum]

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RNTI 2

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RNTI?

Preset

1

State Saved

Yes

Min

0

Max

65535

Resolution

1

Transmission Settings

Antenna Port(s) Generated

Specifies the mapping between the physical antennas and the logical antenna ports. Set the number of physical antennas with Total Number of Antennas under the Waveform tab. The logical antenna ports are expressed as P0, P1, P2, P3 and so on.

Enter a comma-separated string or click the arrow to open an editor where you can set the mapping between physical antennas and logical antenna ports. ClosedView image.

Multiple DL-SCHs can occupy the same time-frequency resource element (RE), but only under different physical antenna outputs, otherwise a resource conflict error occurs. For example, two DL-SCHs occupy the same RE; DL-SCH0 uses physical Antenna 0, and DL-SCH1 uses physical Antenna 1.

 

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Transmission Settings > Antenna Ports Generated

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:APORts:GENerated <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:APORts:GENerated?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:APOR:GEN 'P0'

RAD:NR5G:WAV:CCAR0:DLIN:SCH:APOR:GEN?

Notes

Use‘,’ as delimiter to separate logic antenna port.

Use strings "None","P0","P1","P2","P3" represents none logical port, logical port 0, logical port1 and logical port2 and logical port3.

Such as "P0,P2" means logical port 0 maps with antenna 0 and port2 maps with antenna 1.

Preset

"P0"

State Saved

Yes

DMRS port(s)

Sets the DMRS port(s) reserved for the transmission of this channel. Multiple DMRS antenna ports can be indicated, using syntax like "0,1,2,3" or "0:3." The Number of Layers is automatically coupled with the number of DMRS ports.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Transmission Settings > DMRS Ports

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:PORTs  <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk: SCH<channel>:DMRS:PORTs?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:PORT '0,1'

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:PORT?

Notes

There are two ways to configure:

By individual index, use ',' as the delimiter, e.g. 0,1,2.

By a range of index, use ':' to indicate the start index and the last index, e.g. 0:2 means 0,1,2

Preset

"0"

State Saved

Yes

PRB Bundle Size

Sets the PRB Bundle Size of DL-SCH.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > PRB Bundle Size

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PBSize PRB2|PRB4|WBANd

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PBSize?

SCPI Example

 

Preset

W BAND

State Saved

Yes

User Defined Precoding

Enables user-defined precoding. Once this function is enabled, User Defined Precoding Matrix can be set.

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:UDEFined:PRECoding[:STATe] ON|OFF|1|0

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:UDEFined:PRECoding?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:UDEF:PREC 0

Couplings

When the PRB bundle is set to other than Wideband, then User Defined Precoding is read-only and set to OFF.

Preset

0

State Saved

Yes

Number of Layers

Displays the number of layers for DL-SCH. It is automatically coupled with the DMRS port(s).

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Transmission Settings > Number of Layers

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:LAYers:COUNt?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:LAY:COUN?

Couplings

Set to the number of DMRS ports. For example, if DMRS ports is "0,1, 2," the value of this setting is set to 3 automatically.

Preset

1

State Saved

Yes

Number of Antenna ports

Displays the number of antenna ports used for transmission. It is automatically coupled with the antenna port set.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Transmission Settings > Number of Antenna Ports

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:APORts:COUNt?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:APOR:COUN?

Couplings

Coupled with Number of Layers. The value is set to be same as Number of Layers automatically.

Preset

1

State Saved

Yes

User Defined Precoding Matrix

This feature is available when you enable User Defined Precoding.

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:UDEFined:PMATrix <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:UDEFined:PMATrix?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:UDEF:PMAT '1'

Couplings

User Define Precoding Matrix is configurable when User Defined Precoding is ON.

Preset

“1”

State Saved

Yes

Number of DMRS CDM Groups Without Data

Sets the number of DMRS CDM groups without data, which is used to determine how many resource elements are reserved for DMRS. When this parameter is changed, the DMRS power boosting is automatically coupled based on table 4.1-1 of 38.214.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Transmission Settings > Number of DMRS CDM Groups Without Data

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:CGWData:COUNt <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:CGWData:COUNt?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:CGWD:COUN 2

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:CGWD:COUN?

Couplings

When RA type is Type1 , the maximum value is 2 and minimum value is coupled with DMRS ports. DMRS ports 0,1,4, 5 shares one CDM group and port 2,3,6 and 7 share another CDM group. For example, if the DMRS ports is defined as "0,2", the minimum value of this setting is 2 because port 0 and port 2 use different CDM group, if DMRS ports is defined as "0,1" the minimum value of this setting is 1 because port 0 and port 1 share same CDMA group.

When RA type is Type2, the maximum value of it is 3 and minimum value of  it is coupled with DMRS ports. DMRS ports 0,1,6, 7 share one CDM group; DMRS ports 2,3,8,9 share one CDM group and DMRS ports 4,5,10,11 share one CDM group.

If set to 1, the DMRS Power Boosting will be set to 0.

If set to 2, the DMRS Power Boosting will be set to 3

If set to 3, the DMRS Power Boosting will be set to 4.77

Refer to table 4.1-1 of 38.214 for details.

Preset

1

State Saved

Yes

Min

1

Max

2

Resolution

1

Number of Codewords

Displays or returns the antenna ports index codeword number. Currently, only one codeword is supported.

To support two codewords, DMRS port(s) must be greater than four. ClosedSee image.

The values of DMRS ports is limited by DMRS Duration and DMRS Configuration, as shown below.

 

DMRS Configuration Type 1

DMRS Configuration Type 2

DMRS Duration = Single Symbol

DMRS ports 0 to 3

DMRS ports 0 to 5

DMRS Duration = Double Symbol

DMRS ports 0 to 7

DMRS ports 0 to 11

When DMRS duration is double symbol or DMRS configuration is type 2, the DMRS ports can be ≥4. When the number of DMRS ports is greater than 4, the number of codewords is 2.

When Number of Codewords is 2, a new category "Modulation and Coding (Transport Block 2)," comprising six new parameters, is added. These new parameters are appended with “#2” to distinguish them from those of Transport Block 1. Likewise, the parameters of Transport Block 1 are appended with “#1.” (ClosedSee image.)

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Transmission Settings > Number of Codewords

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CWORds:COUNt?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:CWOR:COUN?

Preset

1

State Saved

Yes

Resource Allocation

Allocated Slots

Sets the allocated slot index for the channel. Allocated Slots are entered as an array of slot indexes allocated for the PUCCH. There are three ways to configure:

These three configuration methods can be used in combination, by using ',' as the delimiter, e.g. 0,1,4:7,8:2:19 means index 0,1,4,5,6,7,8,10,12,14,16,18.

If the slot allocation is different for different frame, use '{ }' and '|' to specify the frame index, for example, {0|0,1,2},{1|3,4,5} means slot 0,1,2 for frame 0, and slot 3,4,5 for frame 1. Ensure the Number of Radio Frames under Waveform Setup node is large enough.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > Allocated Slot

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:SLOTs <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:SLOTs?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:SLOT '0:9'

RAD:NR5G:WAV:CCAR0:DLIN:SCH:SLOT?

Preset

0:19

State Saved

Yes

First Symbol

Sets the first symbol index for the transmission.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > First Symbol

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:SYMBol:FIRSt <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:SYMBol:FIRSt? [MAXimum|MINimum]

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:SYMB:FIRS 2

RAD:NR5G:WAV:CCAR0:DLIN:SCH:SYMB:FIRS?

Couplings

If the numerology defined in the BWP is MU2Ncp the maximum value is 13

If the numerology defined in the BWP is MU2Ecp the maximum value is 11

Preset

0

State Saved

Yes

Min

0

Max

13

Resolution

1

Last Symbol

Set the last symbol index for the transmission.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > Last Symbol

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:SYMBol:LAST <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:SYMBol:LAST? [MAXimum|MINimum]

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:SYMB:LAST 10

RAD:NR5G:WAV:CCAR0:DLIN:SCH:SYMB:LAST?

Couplings

If numerology defined in the BWP is MU2Ncp, the maximum value is 13

If numerology defined in the BWP is MU2Ecp, the maximum value is 11

Preset

13

State Saved

Yes

Min

1

Max

13

Resolution

1

Bandwidth Part

Select a bandwidth part to be used for transmission. All the BWP names defined under BWP Setup node will be listed here.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > Bandwidth Part

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:BWP 0|1|2|3|4|5|6|7

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:BWP?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:BWP 1

RAD:NR5G:WAV:CCAR0:DLIN:SCH:BWP?

Preset

1

State Saved

Yes

RA Type

Sets the resource allocation (RA) type for the transmission. Type 0 uses a bitmap allocation method. Type 1 uses RB Offset and RB Number for allocation.

Only Type 1 is allowed when Transform Precoding is enabled, otherwise an error occurs.

For Type 2 , errors will occur if any of the following conditions are not met:

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > RA Type

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RATYpe TYPE0|TYPE1

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RATYpe?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RATY TYPE0

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RATY?

Preset

Type 1

State Saved

Yes

RB Offset

Specifies the RB Offset relative to the selected BWP for RA Type1. This value specifies the RB starting point within the containing resource allocation.

RB Offset is only available when RA Type is set to Type 1.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > RB Offset

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RB:OFFSet <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RB:OFFSet? [MAXimum|MINimum]

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RB:OFFS 2

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RB:OFFS?

Preset

0

State Saved

Yes

Min

0

Max

272

Resolution

1

RB Number

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > RB Number

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RB:NUMBer <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RB:NUMBer? [MAXimum|MINimum]

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RB:NUMB 150

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RB:NUMB?

Preset

273

State Saved

Yes

Min

1

Max

273

Resolution

1

RBGSize

Specifies the RBG size when RA Type 0 is selected. The choices are determined by the bandwidth part (BWP) size. See table 5.1.2.2.1-1 in 38.214.

This parameter is available only when RA Type is set to Type 0

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > RBGSize

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RBG:SIZE <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RBG:SIZE?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RBG:SIZE 16

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RBG:SIZE?

Couplings

When RA Type 0: Settable.

The choices are determined by the bandwidth part size, see table 5.1.2.2.1-1 in 38.214

Max and min values are defined below.

RB Number of selected BWP

Minimum

Maximum

1 - 36

2

4

37 - 72

4

8

73 - 144

8

16

≥ 145

16

16

RA Type 1: Read Only

Preset

16

State Saved

Yes

Min

2

Max

16

Resolution

1

RBGBitmap

Enter a string of ones-and-zeros or click the arrow to open the ClosedRBGBitmap editor where you can assign allocated RBGs for transmission. Allocated RBGs are determined by the RB Number (N_BWP_size) and the RA configuration. Refer to the 5G NR standard (318.214 - 5.1.2.2) for the BWP RBG allocation matrix.

This parameter is available only when RA Type is set to Type 0.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > RBGBitmap

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RBG:BITMap <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RBG:BITMap?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RBG:BITM '00111'

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RBG:BITM?

Couplings

RA Type 0: Settable

Length of the string is coupled with RB Number, RB Offset under BWP node, and the RBG Size

Length = (RB Number + RB Offset % RBG Size + RBG Size -1) / RBG Size

RA Type 1: Read Only

Preset

111111111111111111

State Saved

Yes

VRB-to-PRB Mapping

Selects non-interleaved or interleaved VRB-to-PRB mapping. See section 7.3.1.6 of 38.211 for information on VRB-to-PRB mapping.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > VRB-to-PRB Mapping

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:VPMapping NINTerleaved|INTerleaved

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:VPMapping?

SCPI Example

 

Preset

Non-Interleaved

State Saved

Yes

Max

4

VRB-toPRB Interleaver

Configures the size of the RBB (Resource Block Bundles) used in interleaved VRB-to-PRB mapping as either 2 RBs (n2) or 4 RBs (n4). See section 7.3.1.6 of 38.211 for more information.

VRB-to-PRB Mapping must be set to Interleaved to see this function.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > VRB-to-PRB Interleaver

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:VP:INTerleaver <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:VP:INTerleaver?

SCPI Example

 

Preset

2

State Saved

Yes

Min

2

Max

4

CORESET ID For RateMatching

Select the CORESET ID of current BWP for DL-SCH rate matching.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Resource Allocation > CORSET ID For RateMatching

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RMATch:COReset <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>: RMATch:COReset?

SCPI Example

 

Preset

-1

State Saved

Yes

Min -1
Max 3

Modulation and Coding

Parameter descriptions in this section apply to both Transport Block 1 and Transport Block 2.

Channel Coding

Enables or disables transport layer channel coding.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > Channel Coding

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CCODing[:STATe] ON|OFF|1|0

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CCODing:[:STATe]?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:CCOD ON

RAD:NR5G:WAV:CCAR0:DLIN:SCH:CCOD?

Preset

On

State Saved

Yes

MCS

Sets the modulation coding scheme (MCS) index used for modulation of the data on the selected channel. The MCS setting, along with the MCS Table, determine the modulation format and coding rate applied to a transport channel.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > MCS

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:MCS <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:MCS? [MAXimum|MINimum]

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:MCS 3

RAD:NR5G:WAV:CCAR0:DLIN:SCH:MCS?

Couplings

When MCS Table is set to TABLe51, the maximum of this setting is 28

When MCS Table is set to TABLe52, the maximum of this setting is 27

Preset

0

State Saved

Yes

Min

-1

Max

28

Resolution

1

MCS Table

Specifies which table will be used for the TB size calculation. For more information, refer to section 5.1.3 of 38.214.

Table 5.1.3.1-4 (1024QAM) is not defined in current spec and can be found in R1-2112481.

Table 5.1.3.1-4. MCS index table 4 for PDSCH

MCS Index
IMCS

Modulation Order
Qm

Target code Rate R x [1024]

Spectral efficiency

0

2

120

0.2344

1

2

193

0.3770

2

2

449

0.8770

3

4

378

1.4766

4

4

490

1.9141

5

4

616

2.4063

6

6

466

2.7305

7

6

517

3.0293

8

6

567

3.3223

9

6

616

3.6094

10

6

666

3.9023

11

6

719

4.2129

12

6

772

4.5234

13

6

822

4.8164

14

6

873

5.1152

15

8

682.5

5.3320

16

8

711

5.5547

17

8

754

5.8906

18

8

797

6.2266

19

8

841

6.5703

20

8

885

6.9141

21

8

916.5

7.1602

22

8

948

7.4063

23

10

805.5

7.8662

24

10

853

8.3301

25

10

900.5

8.7939

26

10

948

9.2578

27

2

reserved

28

4

reserved

29

6

reserved

30

8

reserved

31

10

reserved

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > MCS Table

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:MCS:TABLe TABLe51|TABLe52|TABLe53|TABLe54

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:MCS:TABLe?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:MCS:TABL TABL51

RAD:NR5G:WAV:CCAR0:DLIN:SCH:MCS:TABL?

Range

Table 5.1.3.1-1 (64QAM) | Table 5.1.3.1-2 (256QAM) | Table 5.1.3.1-3(64QAMLowSE) | Table 5.1.3.1-4 (1024 QAM)

Preset

TABLe51

State Saved

Yes

TB Scaling Factor S

Sets the transport block size based on a scaling factor (S), which maps to the TB scaling field. See table 5.1.3.2-2 of the 5G NR standard for more information.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > TB Scaling Factor S

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TBSFactor <real>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TBSFactor?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:TBSF 1

RAD:NR5G:WAV:CCAR0:DLIN:SCH:TBSF?

Range

1 | 0.5 | 0.25

Preset

1

Min

0.25

Max

1

Resolution

0.01

Coding Rate

Displays the coding rate of the channel. It is automatically updated by MCS index change.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > Coding Rate

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CRATe?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:CRAT?

Couplings

Coupled with MCS and MCS Table and Modulation. Refer to 5.1.3.1 of 38.214 for relationship between this setting and MCS and MCS Table and Modulation

Preset

0.1171875

State Saved

Yes

Modulation

Displays the modulation type of the DL-SCH channel. The modulation format is determined by the MCS and MCS Table settings. 64 QAM sends 6 bits per symbol and 256 QAM sends 8 bits per symbol.

When Channel Coding is off and MCS is -1, you can select a modulation type.

When User Defined is selected, the User Defined Constellation field appears below.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > Modulation

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:MODulation?

SCPI Example

 

Range

PIBPsk | QPSK | QAM16 | QAM64 | QAM256 | QAM1024 | USER

Preset

QPSK

State Saved

Yes

User Defined Constellation

To use this function, Channel Coding must be off , MCS must be set to -1 and Modulation must be set to User Defined.

User Defined Constellation accepts a text string that you can enter directly into the parameter field or create by using an editor, accessed by clicking the arrow button.

Preset

Opens a menu where you can select a preset constellation.

Choices: OOK, 2ASK, 4ASK, 8ASK, BPSK, QPSK, 8PSK, 16APSK, 16QAM, 32QAM, 64QAM, 128QAM, 256QAM, 512QAM, 1024QAM, 2048QAM, 4096QAM

Insert

Inserts a new symbol row after the selected symbol row. The inserted symbol is 0+0i by default.

Click the area left of the # number to select the symbol row. ClosedSee image.

Delete

Delete the selected symbol row.

Click the area left of the # number to select the symbol row. ClosedSee image.

Recall

Recall a constellation by opening a .txt file. The format is saved as that defined in Custom Modulation Plugin and described in 2.4.3 of this document.

Save

Save the constellation to a text file. The format of the text file string is defined in Format of the Constellation String

Normalize

Scale the I/Q value to make the average power of all symbols in the constellation to be 1.

Format of the Constellation String

The format of the string is compatible with Custom Modulation. The string is separated by “;” or “\r\n”. Each line or part represents a symbol state defined in the constellation. The values for each symbol should be separated with commas and include Index , I (real) , Q (imaginary) , and Symbol in that order. Magnitude and phase are not included, as they are calculated from the I and Q values. The example below shows the symbols for an 8PSK constellation as they appear in the text file. You can also generate this type of file with other tools, such as Matlab.

0,1.00000,0.00000,0

1,0.70711,0.70711,1

2,0.00000,1.00000,2

3,-0.70711,0.70711,3

4,-1.00000,0.00000,4

5,-0.70711,-0.70711,5

6,0.00000,-1.00000,6

7,0.70711,-0.70711,7

I values and Q values are in double format. Symbols are in hexadecimal format.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > User Defined Constellation

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CONStln:USER <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CONStln:USER?

SCPI Example

 

State Saved

Yes

Transport Block Size

Displays the transport block size of the channel. It's automatically updated by MCS index change.

The Xoh-PUSCH parameter is assumed to 0.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > Transport Block Size

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB:SIZE?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:TB:SIZE?

Couplings

Coupled with most of the settings of the DL-SCH channels. Refer to 5.1.3.2 of 38.214 for more details.

Preset

9984

State Saved

Yes

BaseGraph

Displays the base graph of the channel. It is automatically updated by an MCS index change.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > BaseGraph

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:BGRaph?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:BGR?

Couplings

Coupled with Transport Block Size and Coding Rate .

When Transport Block Size is less than 293 this setting is set to 2

When Transport Block Size is less than 3825 and coding rate < = 0.67 , this setting is set to 2

When Coding Rate is < = 0.25, this setting is set to 2

If the Transport Block Size and Coding Rate do not meet all of the above three cases, this setting is set 0 1.

Preset

2

State Saved

Yes

Payload Data

Opens the Payload Data Closeddialog where you can select a payload data type. You can also create a custom pattern or load a user file.

Payload Data

Seeds

Inverted

Generated sequence begins with...

PN9

All 1s

No

111111111…

PN15

All 1s

Yes

000000000000000…

PN23

All 1s

Yes

00000000000000000000000…

PN31

All 1s

Yes

0000000000000000000000000000000…

See also Using Custom Payload Data for more information.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > Payload Data

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DATA:TYPE PN9|PN15|PN23|CUSTom|FILE

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DATA:TYPE?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DATA:TYPE PN23

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DATA:TYPE?

Choices

PN9 | PN15 | PN23 | PN31 | Custom Pattern | User File

Preset

PN9

State Saved

Yes

Custom Pattern

Opens an editor so you can create and save customized payload data.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > Payload Data > Customized Pattern

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DATA <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DATA?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DATA '0001'

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DATA?

Preset

""

State Saved

Yes

User File

Opens a dialog so you can select a previously saved payload data file.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > Payload Data > User file

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DATA:FILE <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DATA:FILE?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DATA:FILE 'c:\tmp\d.txt'

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DATA:FILE?

Preset

""

State Saved

Yes

xOverhead

Sets the xOverhead parameter (N_oh_PRB) to calculate to TB size.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding > xOverhead

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:XOVerhead <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:XOVerhead?

SCPI Example

 

Preset

0

State Saved

Yes

Min

0

Max

18

Modulation and Coding (Transport Block 2)

The functions in this tab set are specifically for MIMO configurations. This tab and its settings are only available when you set the following parameters:

This sets the Number of Codewords to 2, which will bring up the Modulation and Coding (Transport Block 2) tab.

MCS #2

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding (Transport Block 2) > MCS #2

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:MCS <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:MCS?

SCPI Example

 

Preset

0

State Saved

Yes

Coding Rate #2

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding (Transport Block 2) > Coding Rate #2

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:CRATe?

SCPI Example

 

Preset

0.1171875

State Saved

Yes

Modulation #2

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding (Transport Block 2) > Modulation #2

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:MODulation?

SCPI Example

 
Choices PIBPsk | QPSK | QAM16 | QAM64 | QAM256 | QAM1024 | USER

Preset

QPSK

State Saved

Yes

Transport Block Size #2

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding (Transport Block 2) > Transport Block Size #2

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:SIZE?

SCPI Example

 

Preset

29736

State Saved

Yes

BaseGraph #2

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding (Transport Block 2) > BaseGraph #2

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:BGRaph?

SCPI Example

 

Preset

2

State Saved

Yes

Payload Data #2

Opens the Payload Data Closeddialog where you can select a payload data type. You can also create a custom pattern or load a user file.

Payload Data

Seeds

Inverted

Generated sequence begins with...

PN9

All 1s

No

111111111…

PN15

All 1s

Yes

000000000000000…

PN23

All 1s

Yes

00000000000000000000000…

PN31

All 1s

Yes

0000000000000000000000000000000…

See also Using Custom Payload Data for more information.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding (Transport Block 2) > Payload Data #2

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:DATA:TYPE PN9|PN15|PN23|PN31|CUSTom|FILE

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:DATA:TYPE?

SCPI Example

 

Preset

PN9

State Saved

Yes

Custom Pattern

To see this function, set Payload Data #2 to Custom Pattern.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding (Transport Block 2) > Payload Data #2 > Custom Pattern

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:DATA <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:DATA?

SCPI Example

 

State Saved

Yes

User File

To see this function, set Payload Data #2 to User File.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > Modulation and Coding (Transport Block 2) > Payload Data #2 > User File

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:DATA:FILE <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:TB2:DATA:FILE?

SCPI Example

 

State Saved

Yes

DMRS Settings

n_SCID

Specifies the n_SCID for sequence generation.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > DMRS Settings > N_SCID

Preset

0

State Saved

Yes

Min

0

Max

1

DMRS Power Boosting

Specifies the Demodulation Reference Signal (DMRS ) power boosting relative to the data part.

When the number of DMRS CDM groups without data is changed, the DMRS power boosting is automatically changed based on the Table 4.1-1 of 38.214.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > DMRS Settings > Power Boosting

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:POWer <rel_ampl>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:POWer?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:POW 2

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:POW?

Couplings

Coupled with the number of DMRS CDM groups without data.

When number of DMRS CDM groups without data is set to 1, it is set to 0,

When number of DMRS CDM groups without data is set to 2, it is set to 3,

When number of DMRS CDM groups without data is set to 3, it is set to 4.77.

Preset

0.00 dB

Min

-40 dB

Max

40 dB

Resolution

0.01 dB

DMRS Configuration

Specifies the Demodulation Reference Signal (DMRS) configuration for the selected channel. DM-RS is used for the acquisition of PBCH, PDCCH and PDSCH. DM-RS for PBCH is spread over the same bandwidth as the PBCH (on the same symbols).

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > DMRS Settings > DMRS Configuration

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:CONFigure TYPE1|TYPE2

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:CONFigure?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:CONF TYPE2

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:CONF?

Preset

Type 1

State Saved

Yes

DMRS Duration

Sets the DMRS duration. The DMRS duration can be 1 symbol(single) or two symbols (double).

GUI Location

Apps > 5G NR > Carrier DL > C> DL-SCH > DMRS Settings > DMRS Duration

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:DURation SINGle|DOUBle

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:DURation?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:DUR DOUB

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:DUR?

Preset

Single

State Saved

Yes

Enhanced DMRS Type

Requires license version 2024.0801 or later.

When Enhanced DMRS Type is set to ON, the DMRS ports can be configured as follows:

DMRS multiplexing

DMRS duration

Supported DMRS ports

  Configuration Type 1 Configuration Type 2

Basic

Single-symbol 0 - 3 0 - 5
Double-symbol 0 - 7 0 - 11

Enhanced (Rel-18)

Single-symbol 0 - 3, 8 - 11 0 - 5, 12 - 17
Double-symbol 0 - 15 0 - 23

GUI Location

Apps > 5G NR > Carrier DL > C> DL-SCH > DMRS Settings > Enhanced DMRS Type

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH:DMRS:EDTYpe[:STATe] ON|OFF|1|0

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH:DMRS:EDTYpe[:STATe]?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:EDTY 1

Preset

OFF

State Saved

Yes

DMRS-add-pos

Sets the DMRS-add-pos for the channel.

The range is based on the Symbol Number, DMRS Duration, Mapping Type, and DMRS-typeA-pos.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > DMRS Settings > DMRS-add-pos

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:APOS <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:APOS? [MAXimum|MINimum]

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:APOS 1

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:APOS?

Couplings

The maximum value is coupled with PDSCH Mapping and DMRS Duration.

When PDSCH Mapping is Type A and DMRS Duration is 1, the maximum value is 3, otherwise the maximum value is 1.

Preset

0

Min

0

Max

3

PDSCH Mapping

Specifies the PDSCH Mapping type for the selected channel. Valid PDSCH allocations are based on table 5.1.2.1-1 of the 5G NR standard.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > DMRS Settings > PDSCH Mapping

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:PDSCh:MAPPing TYPEA|TYPEB

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:PDSCh:MAPPing?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:PDSC:MAPP TYPEB

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:PDSC:MAPP?

Preset

Type A

State Saved

Yes

DMRS-typeA-pos

Specifies the PDSCH Mapping type for the selected channel. Valid PDSCH allocations are based on table 5.1.2.1-1 of the 5G NR standard.

When DL-SCH is overlapped with SS/PBCH (either active SSB or non-active SSB), any RB partial or fully occupied by SS/PBCH is not used for DL-SCH transmission for all the symbols.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > DMRS Settings > DMRS-type A-pos

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:PDSCh:MAPPing TYPEA|TYPEB

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:PDSCh:MAPPing?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:PDSC:MAPP TYPEB

RAD:NR5G:WAV:CCAR0:DLIN:SCH:DMRS:PDSC:MAPP?

Preset

Type A

State Saved

Yes

N_ID_0

Sets the N_ID_nSCID (N_ID_0 or N_ID_1) for sequence generation, enter -1 means cell ID.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > DMRS Settings > N_ID_0

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:NID0 <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:NID0?

SCPI Example

 

Preset

-1

State Saved

Yes

Min

-1

Max

65535

N_ID_1

Sets the N_ID_nSCID (N_ID_0 or N_ID_1) for sequence generation, enter -1 means cell ID.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > DMRS Settings > N_ID_1

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:NID1 <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:NID1?

SCPI Example

 

Preset

-1

State Saved

Yes

Min

-1

Max

65535

DMRS Mapping Reference

Sets the DMRS mapping reference of DL-SCH, see section 7.4.1.1.2 of TS 38.211 for more information.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > DMRS Settings > DMRS Mapping Reference

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:DLR16[:STATe] ON|OFF|1|0

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:DMRS:DLR16[:STATe]?

SCPI Example

 

Preset

Off

State Saved

Yes

DMRS-Downlink-r16

Enables higher-layer parameter DMRS-Downlink-16.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > DMRS Settings > DMRS -Downlink-r16

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:DCI<channel>:DMRS:MAPPing?

SCPI Example

 

Preset

CRBO

State Saved

Yes

PTRS Settings

PTRS Enabled

Enables or disables the Phase Tracking Reference Signal (PTRS) state. The main function of the PTRS is to track phase of the LO at the transmitter and receiver. This will enable suppression of phase noise and common phase error specially at higher mmwave frequencies. Due to phase noise properties, PTRS has low density in frequency domain and high density in time domain. PTRS is associated with one DMRS port during transmission. Moreover it is confined to scheduled BW and duration used for PDSCH/PUSCH.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > PTRS Settings > PTRS Enabled

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PTRS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PTRS[:STATe]?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:PTRS:STAT ON

RAD:NR5G:WAV:CCAR0:DLIN:SCH:PTRS:STAT?

Couplings

Coupled with PTRS Ports and DMRS Configuration.

When PTRS port is coupled to the value larger than 3 and DMRS configuration type1, this setting is forced to Off and set to read-only.

When PTRS port is larger than 5 and DMRS configuration type2, this is an invalid case, this setting is forced to Off and set to read-only.

Preset

Off

State Saved

Yes

PTRS Power Boosting

Specifies the PTRS power boosting relative to the data part.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > PTRS Settings > PTRS Power Boosting

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PTRS:POWer <rel_ampl>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PTRS:POWer?[MAXimum|MINimum]

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:PTRS:POW 2

RAD:NR5G:WAV:CCAR0:DLIN:SCH:PTRS:POW?

Preset

0.00 dB

State Saved

Yes

Min

-40 dB

Max

40 dB

Resolution

0.01 dB

PTRS port(s)

Displays or returns the PTRS port used during transmission.

Because there is only one codeword supported in Downlinks, the PTRS port is always set to the minimum DMRS port.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > PTRS Settings > PTRS Ports

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PTRS:PORTs?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:PTRS:PORT?

Preset

0

State Saved

Yes

Frequency Density (K_PTRS)

Specifies the Frequency Density (K_PTRS) for a PTRS signal.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > PTRS Settings > Frequency Density

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PTRS:FREQuency:DENSity <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PTRS:FREQuency:DENSity?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:PTRS:FREQ:DENS 4

RAD:NR5G:WAV:CCAR0:DLIN:SCH:PTRS:FREQ:DENS?

Notes

Only 2 and 4 are valid values.

Preset

2

State Saved

Yes

Min

2

Max

4

Time Density (L_PTRS)

Sets the start PTRS symbol in time domain.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > PTRS Settings > Time Density

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PTRS:TIME:DENSity <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PTRS:TIME:DENSity?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:PTRS:TIME:DENS 4

RAD:NR5G:WAV:CCAR0:DLIN:SCH:PTRS:TIME:DENS?

Notes

Only 1,2 and 4 are valid values. If 3 is set by user, the value will be adjusted to 4 automatically.

Preset

1

State Saved

Yes

Min

1

Max

4

PTRS RE Offset

Specifies the PTRS resource element offset for PTRS signal generation.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > PTRS Settings > PTRS RE Offset

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PTRS:REOFfset OFFS00|OFFS01|OFFS10|OFFS11

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:PTRS:REOFfset?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:PTRS:REOF OFFS11

RAD:NR5G:WAV:CCAR0:DLIN:SCH:PTRS:REOF?

Preset

OFFS00

State Saved

Yes

HARQ Settings

New Data Indicator

Sets the New Data Indicator for this DL-SCH. Enter -1 means that the New Data Indicator is auto generated based on the HARQ Process Number.

Example: If there are 10 slots for a DL-SCH, and New Data Indicator set to -1, and the HARQ Process Number set to 0:3, then the HARQ ID for these 10 slots will be 0,1,2,3,0,1,2,3,0,1; and the NDI for these 10 slots will be 0,0,0,0,1,1,1,1,0,0.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > HARQ Settings > New Data Indicator

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:NDINdicator <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:NDINdicator?

SCPI Example

 

Preset

0

State Saved

Yes

Min -1
Max 1

HARQ Process Number

Sets the HARQ Process Number used for the transmission of this channel. Multiple values input are allowed, such as 0,1,2,3, or 0:3, then they are applied to different slots.

Example: If there are 10 slots for a DL-SCH, and New Data Indicator set to -1, and the HARQ Process Number set to 0:3, then the HARQ ID for these 10 slots will be 0,1,2,3,0,1,2,3,0,1; and the NDI for these 10 slots will be 0,0,0,0,1,1,1,1,0,0.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > HARQ Settings > HARQ Process Number

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:HARQ:PNUMber <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:HARQ:PNUMber?

SCPI Example

 

Preset

0

State Saved

Yes

CBG Transmission

Enables or Disables Code Block Group (CBG) transmission.

CBG divides the large transport block into smaller Code blocks and these smaller Code blocks are further grouped into Code Block Groups (CBG). This provides more efficiency and improves latency in 5G NR.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > HARQ Settings > CBG Transmission

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CBG[:STATe] ON|OFF|1|0

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CBG[:STATe]?

SCPI Example

 

Preset

Off

State Saved

Yes

Max CBGs Per TB

Set the Max Code Block Groups Per Transport Block when CBG transmission is enabled.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > HARQ Settings > Max CBGs Per TB

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CBG:MAX <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CBG:MAX?

SCPI Example

 

Preset

8

State Saved

Yes

Min 2
Max 8

CBG Transmission Information

Enter a one-zero string to set the CBG transmission information for re-transmission with CBG transmission enabled, the length of string is MaxCBGsPerTB.

For initial transmission, it is fixed to all 1's.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > HARQ Settings > CBG Transmission Information

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CBG:TI <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CBG:TI?

SCPI Example

 

Preset

11111111

State Saved

Yes

RV Index

Sets the redundancy version index of PDSCH for the transmission.

The higher layer configured parameters repK and repK-RV (redundancy index) define the K repetitions to be applied to the transmitted transport block, and the redundancy version pattern to be applied to the repetitions. Refer to 3GPP 38.212 for more details.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > HARQ Settings > RV Index

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RVINdex <integer>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:RVINdex?

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RVIN 1

RAD:NR5G:WAV:CCAR0:DLIN:SCH:RVIN?

Preset

0

State Saved

Yes

Min

0

Max

3

CB CRC Control

CB CRC Control requires license version 2025.0201 or later.

This setting is displayed and can be set to Off or On only when the CBG Transmission setting is set to Off. If CBG Transmission is On, this setting is Off and not displayed. By default, this setting is Off.

When you set the CB CRC Control setting to On, the following two settings are displayed to allow you to set the TB CRC Error and CB CRC Error flags instead of the CRC Error Flag.

The CB CRC Control setting controls how the CRC error is applied.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > HARQ Settings > CB CRC Control

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CCRC[:STATe] ON|OFF|1|0

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CCRC[:STATe]?

SCPI Example

 

Preset

Off

State Saved

Yes

TB CRC Error Flag

This setting is displayed only when the CB CRC Control setting is set to On. It controls the CRC for the final TB.

You can set TB CRC Error Flag to 0 or 1.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > HARQ Settings > TB CRC Error Flag

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CCRC:TBCR <Integer>

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:CCRC:TBCR 0

Preset

0

State Saved

Yes

CB CRC Error Flag

This setting is displayed only when the CB CRC Control setting is set to On. It controls the CRC for individual CBs.

The CB CRC Error Flag is a bit string, and the string length is variable depending on the Transport Block Size in the Modulation and Coding settings.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > HARQ Settings > CB CRC Error Flag

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CCRC:CBCR <string>

SCPI Example

RAD:NR5G:WAV:CCAR0:DLIN:SCH:CCRC:CBCR '100'

Preset

000

State Saved

Yes

CRC Error Flag

Enter a one-zero string to set whether or not Cyclic Redundancy Check (CRC) error is inserted for current TB or CBG. When CBG transmission is enabled, the length of string is the MaxCBGsPerTB. When CBG transmission is disabled, the length of string is 1.

GUI Location

Apps > 5G NR > Carrier DL > Downlink > DL-SCH > HARQ Settings > CRC Error

SCPI Command

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CRC:ERRor <string>

[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:DLINk:SCH<channel>:CRC:ERRor?

SCPI Example

 

Preset

0

State Saved

Yes

CRC Error Flag per CBG

Default: 00000000

Enter an one-zero string to set the whether CRC error is inserted for current TB or CBG. For CBG transmission enabled, the length of string is MaxCBGsPerTB, for CBG transmission disabled, the length of string is 1.

RateMatchPattern(s)

Click the button to open the RateMatchPattern(s) editor to set the rate match patterns.

Although RateMatchPattern is a Cell Level or BWP Level setting, the RateMatchPatterns defined under each DL-SCH are only applied to the selected DL-SCH.

Carrier Downlink