5G NR

UL FRC Update for 38.141 (v17.10.0 2023-7)

This topic provides information for the release 17 uplink FRC update.

Overview

Coupling Rules

Overview

The new added UL-FRC for Rel-17 (v17.10.0 2023-7) is listed in the table below.

FR1 (38.141-1)

FR2 (38.141-2)

G-FR1-A3-35

G-FR1-A3-36

G-FR1-A3-37

G-FR1-A3-38

G-FR1-A3B-5

G-FR1-A3B-6

G-FR1-A3B-7

G-FR1-A3B-8

FR2-A3-27 (Spec. Payload size NOT correct)

G-FR2-A3-28 (Spec. Payload size NOT correct)

G-FR2-A3B-1

G-FR2-A3B-2

G-FR2-A3B-3

G-FR2-A3B-4

G-FR2-A3B-5

G-FR2-A3B-6

G-FR2-A3B-7

G-FR2-A3B-8

G-FR2-A3B-9

G-FR2-A3B-10

G-FR2-A4-21

G-FR2-A4-22

G-FR2-A4-23

G-FR2-A4-24

G-FR2-A4-25

G-FR2-A4-26

G-FR2-A5-11

G-FR2-A5-12

G-FR2-A5-13

G-FR2-A7-11

G-FR2-A7-12

G-FR2-A7-13

G-FR2-A10-1

G-FR2-A10-2

G-FR2-A10-3

G-FR2-A10-4

G-FR2-A10-5

G-FR2-A10-6

G-FR2-A10-7

G-FR2-A10-8

G-FR2-A10-9

G-FR2-A10-10

G-FR2-A10-11

G-FR2-A10-12

Coupling Rules

Yellow highlighted cells in the table below indicate read-only.

FRC Type

DMRS-add-pos

Number Of Layers

Transform Precoding

Reference Channel Choices

PUSCH Mapping Type

FR1-A3

1

1

false

G-FR1-A3-35/36/37/38

Type A | Type B

FR1-A3B

1

1

false

G-FR1-A3B-5/6

Type A | Type B

FR1-A3B

0

1

false

G-FR1-A3B-7/8

Type A | Type B

FR2-A3

1

1

false

G-FR2-A3-27/28

Type A | Type B

FR2-A3B

1

1

false

G--FR2-A3B-1~5

Type B

FR2-A3B

1

1

true

G-FR2-A3B-6~7

Type B

FR2-A3B

1

2

false

G-FR2-A3B-8~10

Type B

FR2-A4

1

1

false

G-FR2-A4-21~23

Type B

FR2-A4

1

2

false

G-FR2-A4-24~26

Type B

FR2-A5

1

1

false

G-FR2-A5-11~13

Type B

FR2-A7

1

2

false

G-FR2-A7-11~13

Type B

FR2- A10

0

1

false

G-FR2-A10-1/2

G-FR2-A10-7/8

Type A | Type B

FR2- A10

1

1

false

G-FR2-A10-3/4

G-FR2-A10-9/10

Type A | Type B

FR2- A10

2

1

false

G-FR2-A10-5/6

G-FR2-A10-11/12

Type B

Uplink FRC Configuration

UL FRC Update for 38.141 v16.9.0