Advanced Waveform Utility
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:AWU:WAVeform:IMPairment:CHANnel:FLATness:FILTer[:STATe]ON|OFF|1|0 [:SOURce]:RADio:AWU:WAVeform:IMPairment:CHANnel:FLATness:FILTer[:STATe]?  | 
            
| 
                     Preset  | 
                
                     OFF  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:AWU:WAVeform:IMPairment:CHANnel:FLATness:FILTer:FILE:NAME [:SOURce]:RADio:AWU:WAVeform:IMPairment:CHANnel:FLATness:FILTer:FILE:NAME?  | 
            
| 
                     State Saved  | 
                
                     Yes  | 
            
This feature allows you to add AWGN (Additive White Gaussian Noise) to a waveform.
Requires 2024.0801 license version.
Enables /disables the AWGN feature.
| 
                         SCPI Command  | 
                    
                         [SOURce]:RADio:AWU:WAVeform:IMPairment:AWGN:STATe ON|OFF|1|0 [SOURce]:RADio:AWU:WAVeform:IMPairment:AWGN:STATe?  | 
                
| 
                         Preset  | 
                    
                         OFF  | 
                
| 
                         State Saved  | 
                    
                         Yes  | 
                
| 
                         Range  | 
                    
                         ON|OFF  | 
                
Set the power boost level of the carrier.
Available only when the AWGN Setup > Enabled checkbox is selected.
| 
                         SCPI Command  | 
                    
                         [:SOURce]:RADio:AWU:WAVeform:IMPairment:AWGN:CNRatio<real> [:SOURce]:RADio:AWU:WAVeform:IMPairment:AWGN:CNRatio?  | 
                
| Couplings | Only applied when AWGN is enabled. | 
| 
                         Preset  | 
                    
                         0  | 
                
| 
                         State Saved  | 
                    
                         Yes  | 
                
| 
                         Min  | 
                    
                         -100  | 
                
| Max | 100 | 
Sets the bandwidth of the applied waveform. As this setting is used to calculate the correct noise power, ensure that this value is the correct bandwidth of applied waveform.
Available only when the AWGN Setup > Enabled checkbox is selected.
| 
                         SCPI Command  | 
                    
                         [:SOURce]:RADio:AWU:WAVeform:IMPairment:AWGN:CBWidth <real> [:SOURce]:RADio:AWU:WAVeform:IMPairment:AWGN:CBWidth?  | 
                
| Couplings | 
                         Only applied when AWGN is enabled. When waveform is imported, the max value for Carrier bandwidth is sample rate of waveform/1.25.  | 
                
| 
                         Preset  | 
                    
                         40 MHz  | 
                
| 
                         State Saved  | 
                    
                         Yes  | 
                
| 
                         Min  | 
                    
                         1 Hz  | 
                
| Max | 1 GHz | 
| Resolution | 1 | 
Sets the bandwidth of noise added to the signal. This setting is used to calculate the correct noise power.
Available only when the AWGN Setup > Enabled checkbox is selected.
| 
                         SCPI Command  | 
                    
                         [:SOURce]:RADio:AWU:WAVeform:IMPairment:AWGN:FNBWidth <real> [:SOURce]:RADio:AWU:WAVeform:IMPairment:AWGN:FNBWidth?  | 
                
| Couplings | 
                         Only applied when AWGN is enabled. When waveform is imported, the maximum value for Flat Noise Bandwidth is sample rate of waveform/1.25.  | 
                
| 
                         Preset  | 
                    
                         40 MHz  | 
                
| 
                         State Saved  | 
                    
                         Yes  | 
                
| 
                         Min  | 
                    
                         1 Hz  | 
                
| Max | 1 GHz | 
| Resolution | 1 |