N9080EM3E NB-IoT and eMTC Measurement Application


Release Date |
March 2024 |
S/W Version Date |
2024.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.38.01_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Fixed issue which caused the PRACH EVN part of results to not be cleared in error summary table (XSA-42059)


Release Date |
September 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.21_Win10.exe |
NOTE: This release does not support the Windows 7 operating system

-
Added support for recalling O-RAN Studio waveform file format (*.orb)


Release Date |
August 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.04_Win10.exe |
NOTE: This release contains a defect related to Noise Floor Extension (NFE) that is fixed with A.36.07
NOTE: This release does not support the Windows 7 operating system.

-
In SEM measurement, support Non-Contiguous Outer and Inner offset measurements at once (2023.0801)
-
In Modulation Analysis measurement, added support for NPDSCH CRC decoding for Tx Diversity (2x1) configuration (2023.0801)

-
Fixed issue in Modulation Analysis measurement that caused Sync failure with NRS on Antenna Port 1 for 2Tx transmission when NPSS/NSSS are configured to be transmitted on Antenna Port 2000 (XSA-33371)


Release Date |
March 2023 |
S/W Version Date |
2023.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.35.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
In EVM measurement, removed unnecessary information from download decode info trace that was from previous measurement (XSA-33333)
-
Corrected the Auto Scaling behavior in Modulation Analysis measurement for the Error Vector Spectrum trace (XSA-32593)
-
Fixed issue causing NSSS EVM fails when testing frequency offset of 7.5 kHz from NB-IoT center frequency (XSA-33370)


Release Date |
July 2022 |
S/W Version Date |
2022.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.33.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Added support for SCPI Recorder


Release Date |
July 2021 |
S/W Version Date |
2021.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.30.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue that caused the CALC:EVM:DATA table queries to return unexpected results for the Error Summary table when using NB-IoT. Regular LTE measurements are OK. (XSA-18178)


Release Date |
July 2020 |
S/W Version Date |
2020.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.27.02.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue causing “Hardware Missing” error to occur on some X-Series signal analyzers with Opt P03 but without Opt EA3 (XSA-6230)
-
Fixed issue causing MPDCCH from being decoded properly when using multiple Tx antennas (XSA-6119)


Release Date |
December 2019 |
S/W Version Date |
2019.1107 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.25.05.exe |

-
Added support for EUTRA carrier cell ID in the In-Band Different PCI mode


Release Date |
July 2018 |
S/W Version Date |
2018.0629 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.21.04.exe |

-
NB-IoT:
-
In Modulation Analysis (multi-touch only) and Conformance EVM measurements:
-
Added support for Downlink NPRS (NB-IoT Positioning RS) demod
-
Added support for Downlink NPBCH decoding
-
Added support for Downlink and Uplink Freq Error per Slot traces
-
Updated Uplink Resource Unit auto detection for Single or multi-tones
-
-
-
eMTC (Cat-M):
-
In Modulation Analysis (multi-touch only) and Conformance EVM measurements:
-
Added support for Downlink MPDCCH decoding, and decoded DCI-based RB auto detection
-
Added support for Uplink BL/CE PUCCH decoding
-
Updated Uplink BL/CE PUSCH decoding for multiple-repetition case
-
-


Release Date |
April 2018 |
S/W Version Date |
2017.1221 |
Operating System |
Microsoft Windows 7 |
Installer File Name |
XSA_Installer_A.20.22.exe |
NOTE:
A.20.22 fixes the defect found in instrument software versions A.20.03 and A.20.04 that caused measurement accuracy issues. Any analyzer running A.20.03 or A.20.04 should be upgraded to A.20.22 or later.

NEW

-
For NB-IoT Downlink:
-
Modulation Analysis (multi-touch only) and Conformance EVM:
-
Power auto scaling update for NPSS channel for following 3GPP standard definition
-
UE In-Band Emissions update: NPRACH in-band emissions support
-
NPUSCH decoding support
-
NPUSCH single-tone auto-detection:
-
NPUSCH format 1 or 2
-
Subcarrier spacer 3.75 kHz or 15 kHz
-
Mod Scheme pi/2-BPSK or pi/4-QPSK
-
Subcarrier offset in RB (n-sc)
-
-
NPUSCH multi-tone frequency error estimation algorithm improvement
-
-
-
For eMTC Uplink:
-
Modulation Analysis (multi-touch only) and Conformance EVM:
-
BL/CE PUSCH decoding with no repetition case onlu
-
PL/CE PRACH demodulation
-
-