N9081EM0E Bluetooth BR/EDR/LE4.x/5.x/6.0 Measurement Application
|
Release Date |
February 2026 |
|
S/W Version Date |
2025.1201 |
|
Operating System |
Microsoft Windows 10, Windows 11 |
|
Installer File Name |
XSA_Installer_A.43.49_Win10_Win11.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.
-
Updated limit of Frequency Drift for LE2M according to latest Bluetooth specifications (2025.1201)
-
Added support for decoding, dewhitening, and CRC check for Bluetooth HDT packets (2025.1201)
-
Added support for BT-2.0 and Delta F1/F2/F3/F4 for Channel Sounding test (BT6) (2025.1201)
|
Release Date |
June 2025 |
|
S/W Version Date |
2025.0501 |
|
Operating System |
Microsoft Windows 10, Windows 11 |
|
Installer File Name |
XSA_Installer_A.41.08_Win10_Win11.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.
-
Fixed issue in IBSE measurement that caused the frequency to be reset to 2.4 GHz when two tabs are open and switching from Tx Analysis back to IBSE measurement (XSA-54656)
|
Release Date |
May 2025 |
|
S/W Version Date |
2025.0501 |
|
Operating System |
Microsoft Windows 10, Windows 11 |
|
Installer File Name |
XSA_Installer_A.41.06_Win10_Win11.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.
-
Updated Adjacent Channel Power (ACP) in In-Band Emissions to match limit requirements of LE1M / 2M and HDT (2025.0501)
|
Release Date |
January 2025 |
|
S/W Version Date |
2025.0101 |
|
Operating System |
Microsoft Windows 10, Windows 11 |
|
Installer File Name |
XSA_Installer_A.40.05_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.
-
Added support for Bluetooth 6.0 HDT
-
Added support for “Invert Spectrum” (also known as Mirror Spectrum)
|
Release Date |
September 2024 |
|
S/W Version Date |
2024.0801 |
|
Operating System |
Microsoft Windows 10 |
|
Installer File Name |
XSA_Installer_A.39.28_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.
-
In LE In-Band Emissions measurement, added support for the new LE PHY type “HDT” (High Data Throughput) based on Bluetooth 6.0, under Meas Setup: Radio menu that enables the new limit for “Freq Offset 3 MHz” under Meas Setup: Limits menu for making LE (In-band Emissions measurement for HDT (2024.0801)
-
In ACP, LE & EDR In-Band Emissions measurements, added support for “Channel Frequency” setting for allowing user to change the carrier frequency manually for Bluetooth 6.0 Higher Frequency Bands setting at 5 – 6 GHz range. Note that the “Channel (Number)” setting does not follow. (2024.0801)
-
Fixed issue causing the Guard Interval to be reported as 3.8us for Bluetooth EDR signal (XSA-43929)
-
Fixed issue causing application to crash if Ref Value adjusted using up/down keys (XSA-47556)
|
Release Date |
January 2024 |
|
S/W Version Date |
2023.1201 |
|
Operating System |
Microsoft Windows 10 |
|
Installer File Name |
XSA_Installer_A.37.02_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
NOTE: This release does not support the Windows 7 operating system.
-
In Transmit Analysis measurement, added support for Channel Sounding (CS) Physical Layer packets per definition in Bluetooth 6.0 at “Configure CS Packet” menu, for the Packet Type = LE (Low Energy) (2023.1201)
-
Fixed issue in EDR In-Band Spurious Emissions measurement that resulted in the Adjacent Channel Lower and Upper values in the Metrics table to be swapped from their values in the Limit Table (XSA-36703)
|
Release Date |
March 2023 |
|
S/W Version Date |
2023.0301 |
|
Operating System |
Microsoft Windows 10 |
|
Installer File Name |
XSA_Installer_A.35.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application
-
Fixed issue preventing proper decoding of EDR signals with PN9 bit pattern generated by Signal Studio (XSA-31262)
|
Release Date |
July 2022 |
|
S/W Version Date |
2022.0801 |
|
Operating System |
Microsoft Windows 10 |
|
Installer File Name |
XSA_Installer_A.33.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application
-
Fixed issue on analyzers with license for N9081C (N9081EM0E is OK) that did not allow Packet Type to be set to anything other than Auto Detect (Basic, LE, and EDR not available) (XSA-27813)
|
Release Date |
July 2021 |
|
S/W Version Date |
2021.0701 |
|
Operating System |
Microsoft Windows 10 |
|
Installer File Name |
XSA_Installer_A.30.05.exe |
NOTE: This release does not support the Windows 7 operating system.
-
Fixed issue that caused inconsistent demodulation of BT LE signal when Freq Offset is high (XSA-15422)
|
Release Date |
June 2021 |
|
S/W Version Date |
2021.0201 |
|
Operating System |
Microsoft Windows 10 |
|
Installer File Name |
XSA_Installer_A.29.04.exe |
NOTE: This release does not support the Windows 7 operating system.
-
Added support for Delta-f1 / f2 results for Advertiser Packet in Tx Analysis measurement
-
Fixed issue that caused demodulation of BT LE signal to be inconsistent when Freq Offset was high (XSA-15422)
|
Release Date |
July 2020 |
|
S/W Version Date |
2020.0701 |
|
Operating System |
Microsoft Windows 10 |
|
Installer File Name |
XSA_Installer_A.27.02.exe |
NOTE: This release does not support the Windows 7 operating system.
-
NEW on N9021B MXA Signal Analyzer
|
Release Date |
December 2019 |
|
S/W Version Date |
2019.1107 |
|
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
|
Installer File Name |
XSA_Installer_A.25.05.exe |
-
Added a new result for Initial Frequency Drift for Low Energy measurements
|
Release Date |
August 2019 |
|
S/W Version Date |
2019.0702 |
|
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
|
Installer File Name |
XSA_Installer_A.24.56.exe |
-
Added coding scheme information for Low Entergy in Transmit Analysis metric results window
|
Release Date |
April 2018 |
|
S/W Version Date |
2017.1221 |
|
Operating System |
Microsoft Windows 7 |
|
Installer File Name |
XSA_Installer_A.20.22.exe |
NOTE:
A.20.22 fixes the defect found in instrument software versions A.20.03 and A.20.04 that caused measurement accuracy issues. Any analyzer running A.20.03 or A.20.04 should be upgraded to A.20.22 or later.
NEW