To use the examples of measurement shown in this topic, prepare the following items:
|
Name |
Quantity |
|
Keysight E4982A LCR meter |
1 |
|
Test head (with 1-meter cable) *1 |
1 |
|
N(m)-SMA(f) adapter *1 |
3 |
|
Wrench (for 3.5-mm/SMA connector) *1 |
1 |
|
Keysight 16195B 7-mm calibration kit *2 |
1 |
|
Test fixture stand *3 |
1 |
|
3.5-mm-to-7-mm adapter *4 |
1 |
|
Keysight 16196A SMD Test Fixture *5 |
1 |
|
Torque Wrench (Keysight P/N 8710-1766, 1.36 N•m, 12 lb-in) |
1 |
|
DUT: Chip inductor (connectable to test fixture to be used) |
1 |
*1. Included with the E4982A.
*2. Included with the Option 700.
*3. Included with the Option 710.
*4. Included with the Option 720.
*5. Other test fixtures can be used if compatible with the 7-mm connector of the same type.
Other topics about Basic operations