:CALC:PAR{1-4}:FORM

Syntax

:CALCulate:PARameter{1|2|3|4}:FORMat {Z|Y|TZR|TZD|TYR|TYD|RS|RP|LS|LP|CS|CP|R|G|X|B|Q|D|USER1|USER2|USER3|USER4}

:CALCulate:PARameter{1|2|3|4}:FORMat?

Description

Specifies the measurement parameter to use as each of the parameters 1 (:PAR1) through 4 (:PAR4). You can assign these parameters independently of other parameter settings.

Variable

Parameter

Param

Description

Measurement parameter format

Range

Select from the following:

Z: Uses absolute value of impedance as measurement parameter

Y: Uses absolute value of admittance as measurement parameter

TZR: Uses impedance phase (radian) as measurement parameter

TYR: Uses admittance phase (radian) as measurement parameter

TZD: Uses impedance phase (degree) as measurement parameter

TYD: Uses admittance phase (degree) as measurement parameter

RS: Uses equivalent series resistance as measurement parameter

RP: Uses equivalent parallel resistance as measurement parameter

LS: Uses equivalent series inductance as measurement parameter

LP: Uses equivalent parallel inductance as measurement parameter

CS: Uses equivalent series capacitance as measurement parameter

CP: Uses equivalent parallel capacitance as measurement parameter

R: Uses equivalent resistance as measurement parameter

G: Uses the equivalent parallel conductance as the measurement parameter

X: Uses equivalent series reactance as measurement parameter

B: Uses equivalent parallel susceptance as measurement parameter

Q: Uses Q value (inverse dissipation factor) as measurement parameter

D: Uses dissipation factor as measurement parameter

USER1 to USER4: Uses user defined parameters

Preset value

Parameter 1 defaults to Z; parameter 2 defaults to θz; parameter 3 defaults to Rs; parameter 4 defaults to X.

Query response

{Z|Y|TZR|TZD|TYR|TYD|RS|RP|LS|LP|CS|CP|R|G|X|B|Q|D|USER1|USER2|USER3|USER4} <newline><^END>

Equivalent key

Prmtr > {Parameter 1|Parameter 2|Parameter 3|Parameter 4} > {Z|Y|θz(rad)|θy(rad)|θz(deg)|θy(deg)|Rs|Rp|Ls|Lp|Cs|Cp|R|G|X|B|Q|D|Γ(db)|Γ(deg)|I-mon|V-mon}