:CORR2:FIXT

Syntax

[:SENSe]:CORRection2:FIXTure {NONE|FXT16191A|FXT16192A|FXT16193A|FXT16194A|FXT16196A|FXT16196B|FXT16196C|FXT16196D|FXT16197A|USER1|USER2|USER3|USER4|USER5|USER6|USER7|USER8}

[:SENSe]:CORRection2:FIXTure?

Description

Configures the instrument to use the specified test fixture connected to the test head.

To configure the instrument to use your custom test fixture, you must use the :CORR2:FIXT:EDEL{1-8}:DIST command to compensate for the delay caused by the fixture connection.

Variable

Parameter

Param

Description

Configures instrument to operate with/without a test fixture.

Range

Select from the following:

NONE: Configures instrument to operate without a test fixture.

FXT16191A: Configures instrument to use 16191A test fixture.

FXT16192A: Configures instrument to use 16192A test fixture.

FXT16193A: Configures instrument to use 16193A test fixture.

FXT16194A: Configures instrument to use 16194A test fixture.

FXT16196A: Configures instrument to use 16196A test fixture.

FXT16196B: Configures instrument to use 16196B test fixture.

FXT16196C: Configures instrument to use 16196C test fixture.

FXT16196D: Configures instrument to use 16196D test fixture.

FXT16197A: Configures instrument to use 16197A test fixture.

USER{1-8}: Configures instrument to use your custom test fixture.

Preset value

NONE

Query response

{NONE|FXT16191A|FXT16192A|FXT16193A|FXT16194A|FXT16196A|FXT16196B|
FXT16196C|FXT16196D|FXT16197A|USER1|USER2|USER3|USER4|USER5|USER6|USER7|USER8}<newline><^END>

Related objects

:CORR2:FIXT:EDEL{1-8}:DIST

:CORR2:FIXT:LAB{1-8}

Equivalent key

Compen > Fixture drop down menu