:DATA:CAD{1-8}?

Syntax

:DATA[:DATA]:CAD{1|2|3|4|5|6|7|8}?

Description

Returns a calibration data array (an array of measurement data obtained for calculating the calibration coefficients). The instrument holds eight calibration data arrays that correspond to two measurement passes for each of the OPEN, SHORT, LOAD, and LOW LOSS CAPACITOR standards. To obtain a particular array, suffix the command with the number that corresponds to the desired array. The following table lists the command suffix numbers associated with each array: (Query only)

1: Array that corresponds to first measurement pass for the OPEN standard

2: Array that corresponds to first measurement pass for the SHORT standard

3: Array that corresponds to first measurement pass for the LOAD standard

4: Array that corresponds to first measurement pass for the LOW LOSS CAPACITOR standard

5: Array that corresponds to second measurement pass for the OPEN standard

6: Array that corresponds to second measurement pass for the SHORT standard

7: Array that corresponds to second measurement pass for the LOAD standard

8: Array that corresponds to second measurement pass for the LOW LOSS CAPACITOR standard

Query response

{numeric 1},...,{numeric N× 2}<newline><^END>

Parameter

Array of Real

Description

{numeric n× 2-1} - Real part of measurement data (complex number) obtained at nth point

{numeric n× 2} - Imaginary part of measurement data (complex number) obtained at nth point

 

The command returns the real and imaginary parts of the measurement data (complex number) obtained at each measurement point. Therefore, the number of returned values is equal to N× 2, where N represents the number of points defined in the active table while n represents an integer between 1 and N.

Equivalent key

No equivalent keys are available on the front panel.