:DATA:CMP{1-3}

Syntax

:DATA[:DATA]:CMP{1|2|3} <numeric 1>,...,<numeric N× 2>

:DATA[:DATA]:CMP{1|2|3}?

where N represents the number of points defined in the active table.

Description

Sets or returns a compensation coefficient array. The instrument holds three compensation coefficient arrays that correspond to coefficients: A, B, and C. To obtain a particular array, suffix the command with the number that corresponds to the desired array. The following table lists the command suffix numbers associated each respective array:

1: Array that corresponds to compensation coefficient A

2: Array that corresponds to compensation coefficient B

3: Array that corresponds to compensation coefficient C

Variable

Parameter

Array of Real

Description

<numeric n× 2-1> - Real part of compensation coefficient (complex number) at nth point

<numeric n× 2> - Imaginary part of compensation coefficient (complex number) at nth point

Range

-9.9E+37 to 9.9E+37

Resolution

1E-18

 

You must break down the compensation coefficient (complex number) at each measurement point into the real and imaginary parts so that the command receives N× 2 parameters in all, where n represents an integer between 1 and N.

Query response

{numeric 1},...,{numeric N× 2}<newline><^END>

Equivalent key

No equivalent keys are available on the front panel.