:DISP:TEXT1:CALC{1-4}:MSD

Syntax

:DISPlay[:WINDow]:TEXT1:CALCulate{1|2|3|4}:MSD <numeric>

:DISPlay[:WINDow]:TEXT1:CALCulate{1|2|3|4}:MSD?

Description

When the instrument is configured to fix the decimal point in the screen display of the measurement result for each of the parameters 1 (:CALC1) through 4 (:CALC4), use this command to set the most significant digit. You can specify the most significant digit by its exponent. For example, to set the most significant digit to 100n (1E-7), specify -7 as the parameter value.

Variable

Parameter

Value

Description

Exponent that indicates the most significant digit

Range

-15 to 15

Preset value

0

Resolution

1

 

If your specified parameter is beyond the valid range, the instrument ignores the parameter and uses either the maximum or minimum value depending on whether the parameter is greater than the upper limit or lesser than the lower limit.

Query response

{numeric}<newline><^END>

Equivalent key

Display > Setup Prmtr Display > {Parameter 1|Parameter 2|Parameter 3|Parameter 4} > MSD > {numeric}