Select the appropriate accessories (test fixture, adapter, probe, cable, etc.) for your measurement in accordance with below table. Detailed specifications are described in catalogs or in the operation manual of each accessory.
|
Type of Device |
Condition |
Accessory |
Features of Accessory |
|
|
Arbitrary |
None |
- |
|
Chip component |
Frequency £ 40 MHz, Component size ³ 1608 |
16034E |
- |
|
|
Entire frequency range of E4990A, Component size ³ 0603 |
16034G |
- |
|
|
Entire frequency range of E4990A, Component size ³ 1608 |
16034H |
Can measure array-type components. |
|
|
Frequency £ 10 MHz, Component size ³ 1608, Low impedance device |
16044A |
Connected to the device by four terminals. |
|
Lead component |
Frequency £ 13 MHz |
16047A |
For axial and radial lead components. |
|
Frequency £ 40 MHz |
16047D |
For axial and radial lead components. |
|
|
Entire frequency range of E4990A |
16047E |
Equipped with screws for firmly fixing the fixture to the E4990A. |
|
|
Frequency £ 2 MHz, External dc bias up to £ 200 V |
16065A |
For axial and radial lead components. Equipped with safety cover. |
|
|
Frequency £ 100 kHz, Component terminal diameter £ 15 mm |
16089A |
Two Kelvin clips. Cable length: approx. 1 m. |
|
|
Frequency £ 100 kHz, Component terminal diameter £ 7.9 mm |
16089B |
Two Kelvin clips. Cable length: approx. 1 m. |
|
|
Frequency £ 100 kHz, Component terminal diameter £ 6 mm |
16089E |
Two Kelvin clips. Cable length: approx. 1 m. |
|
|
Frequency £ 100 kHz, IC pin diameter £ 1 mm |
16089C |
Two Kelvin clips. Cable length: approx. 1 m. |
|
|
Frequency £ 100 kHz |
16089D |
Four alligator clips. Cable length: approx. 1 m. |
|
|
Entire frequency range of E4990A |
16092A |
For both chip and lead components. |
|
|
Chip component |
Entire frequency range of E4990A, Component size ³ 1608 |
16192A |
Connected to both sides of the component. |
|
Entire frequency range of E4990A, Component size ³ 1608 |
16194A |
Connected to the component’s bottom face. |
|
|
Entire frequency range of E4990A, Component size ³ 1608 |
16196A |
Connected to both sides of the component. |
|
|
Entire frequency range of E4990A, Component size ³ 1608 |
16196B |
Connected to both sides of the component. |
|
|
Entire frequency range of E4990A, Component size ³ 1608 |
16196C |
Connected to both sides of the component. |
|
|
Entire frequency range of E4990A, Component size ³ 1608 |
16196D |
Connected to both sides of the component. |
|
|
Entire frequency range of E4990A, Component size ³ 1608 |
16197A |
Connected to the component’s bottom face. |
|
|
Frequency £ 15 MHz |
16334A |
Tweezers type. Cable length: approx. 1 m. |
|
|
Circuit |
Entire frequency range of E4990A |
42941A and probe adapter1 |
Probe type. |
|
General |
Cable extension |
42941A, coaxial cable, and test fixture |
42941A: approx. 1.5 m. |
1. Furnished with the 42941A Impedance Probe Kit.