Command
:SENSe:ADAPter:CORRection:COLLect[:ACQuire] {OPEN|SHORt|LOAD|PHASe}
This command measures the adapter setup standard.
|
Parameter |
Selection Option |
|
Description |
Adapter setup standard |
|
Data Type |
Character string type (String) |
|
Range |
OPEN: Open SHORt: Short LOAD: Load or 100 Ohm Resister PHASe: Phase |
Dim Var as String
Var= "OPEN"
Ana.WriteString ":SENS:ADAP:CORR:COLL " & Var, True
Cal > Adapter Setup > Phase
Cal > Adapter Setup > Open
Cal > Adapter Setup > Short
Cal > Adapter Setup > Load
Cal > Adapter Setup > E4990-61051
Instrument Setup > Adapter Setup > Phase
Instrument Setup > Adapter Setup > Open
Instrument Setup > Adapter Setup > Short
Instrument Setup > Adapter Setup > Load
Instrument Setup > Adapter Setup > 100 Ohm Resister
SCPI.SENSE.ADAPTER.CORRECTION.COLLECT.ACQUIRE