Command/Query
:SOURce<Ch>:VOLTage[:LEVel][:IMMediate][:AMPLitude] <Value>
:SOURce<Ch>:VOLTage[:LEVel][:IMMediate][:AMPLitude]?
This command sets/gets the source voltage level.
|
Parameter |
Value |
|
Description |
Voltage level |
|
Data Type |
Numeric type (Real) |
|
Range |
5m ~ 1 |
|
Preset Value |
500m |
|
Unit |
V |
|
Resolution |
1m |
{numeric}<newline><^END>
Dim Var as Double
Var= 0.005
Ana.WriteString ":SOUR1:VOLT " & Str(Var), True
Ana.WriteString ":SOUR1:VOLT?", True
Var=Ana.ReadNumber
Sweep Setup > OSC Level > Voltage Level
SCPI.SOURCE(Ch).VOLTAGE.LEVEL.IMMEDIATE.AMPLITUDE