Depending on the system controller and the interface, you can configure 5 types of remote control system as shown in the table below.
System controller |
Interface |
Overview |
External controller (external computer such as PC and workstation) |
GPIB (talker/listener mode) |
System to control the E4991B and other devices connected via GPIB from the external controller. For more information, refer to GPIB remote control system. |
LAN |
System to control the E4991B and other devices connected via LAN from the external controller. For more information, refer to LAN remote control system. |
|
USB |
System to control the E4991B and other devices connected via USB from the external controller. For more information, refer to USB Remote Control System. |
|
E4991B |
None (Internal Connection) |
Not supported |
GPIB (system controller mode) |
Not supported |