You must enter the MUT dimensions before you can perform measurement. Use a micrometer or calipers to measure the outer (shown as c in the below figure) and inner (shown as b in the below figure) diameters and height (shown as h in the below figure).

The 16454A test fixture imposes restrictions on the outer and inner diameters and height of the MUT, as shown in below table.
|
Frequency range |
Maximum DC bias current |
Dielectric material size |
|
1 M to 1 GHz |
± 100 mA |
b ≥ ɸ 3.1 mm c ≤ ɸ 20.0 mm h ≤ 8.5 mm |
Press Meas > Material Dimension > Height > enter the height value, e.g. 8.5 > k/m.
Press Meas > Material Dimension > Inner Diameter > enter the inner diameter value, e.g. 3.1 > k/m.
Press Meas > Material Dimension > Outer Diameter > enter the height, e.g. 20 > k/m.