Property (Read-Write)
SCPI.CALCulate.AM(Ch).DATA.RDATa = Value
Value = SCPI.CALCulate.AM(Ch).DATA.RDATa
This command sets/gets measurement raw data, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Measurement raw data |
|
Data Type |
Variant type Array (Range) |
|
Range |
1...1601 |
|
Preset Value |
- |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var(1 to 1601) as Variant
SCPI.CALCulate.AM1.DATA.RDATa = Var
Var = SCPI.CALCulate.AM1.DATA.RDATa
SCPI.CALCulate.AM(Ch).DATA.CARRier
SCPI.CALCulate.AM(Ch).DATA.PDATa
SCPI.CALCulate.AM(Ch).DATA.XDATa
No equivalent key is available on the front panel.
:CALCulate:AM[1-1]:DATA:RDATa {1...1601}
:CALCulate:AM[1-1]:DATA:RDATa?
{1...1601} <newline><^END>
10 Dim A(1:1601)
20 OUTPUT 717;":CALCulate:AM1:DATA:RDATa 1,1601"
30 OUTPUT 717;":CALCulate:AM1:DATA:RDATa ?"
40 ENTER 717;A(*)