Property (Read-Write)
SCPI.CALCulate.AM(Ch).TRACe(Tr).SPURious.POWer = Value
Value = SCPI.CALCulate.AM(Ch).TRACe(Tr).SPURious.POWer
This command sets/gets Spurious display merging ON/OFF, for the selected trace Tr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
Spurious display merging |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.CALCulate.AM1.TRACe1.SPURious.POWer = Var
Var = SCPI.CALCulate.AM1.TRACe1.SPURious.POWer
No equivalent key is available on the front panel.
:CALCulate:AM[1-1]:TRACe[1-1]:SPURious:POWer {ON|OFF|1|0}
:CALCulate:AM[1-1]:TRACe[1-1]:SPURious:POWer?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":CALCulate:AM1:TRACe1:SPURious:POWer 1"
20 OUTPUT 717;":CALCulate:AM1:TRACe1:SPURious:POWer ?"
30 ENTER 717;A