Property (Read-Write)
SCPI.CALCulate.FP(Ch).TRACe(Tr).LIMit.LOWer.LDATa = Value
Value = SCPI.CALCulate.FP(Ch).TRACe(Tr).LIMit.LOWer.LDATa
This command sets/gets expanded lower limit line, for the selected trace Tr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
Expanded lower limit line |
|
Data Type |
Variant type Array (Range) |
|
Range |
1...1001 |
|
Preset Value |
- |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var(1 to 1001) as Variant
SCPI.CALCulate.FP1.TRACe4.LIMit.LOWer.LDATa = Var
Var = SCPI.CALCulate.FP1.TRACe4.LIMit.LOWer.LDATa
SCPI.CALCulate.FP(Ch).TRACe(Tr).LIMit.LOWer.SEGMent.CLEar
SCPI.CALCulate.FP(Ch).TRACe(Tr).LIMit.LOWer.SEGMent.COUNt
SCPI.CALCulate.FP(Ch).TRACe(Tr).LIMit.LOWer.SEGMent.DATA
No equivalent key is available on the front panel.
:CALCulate:FP[1-1]:TRACe[1-4]:LIMit:LOWer:LDATa {1...1001}
:CALCulate:FP[1-1]:TRACe[1-4]:LIMit:LOWer:LDATa?
{1...1001} <newline><^END>
10 Dim A(1:1001)
20 OUTPUT 717;":CALCulate:FP1:TRACe4:LIMit:LOWer:LDATa 1,1001"
30 OUTPUT 717;":CALCulate:FP1:TRACe4:LIMit:LOWer:LDATa ?"
40 ENTER 717;A(*)