Property (Read-Write)
SCPI.CALCulate.PN(Ch).DATA.CARRier = Value
Value = SCPI.CALCulate.PN(Ch).DATA.CARRier
This command sets/gets carrier data: freq, power, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Carrier data: Freq & Power |
|
Data Type |
Variant type Array (Range) |
|
Range |
1...2 |
|
Preset Value |
- |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var(1 to 2) as Variant
SCPI.CALCulate.PN1.DATA.CARRier = Var
Var = SCPI.CALCulate.PN1.DATA.CARRier
SCPI.CALCulate.PN(Ch).DATA.PDATa
SCPI.CALCulate.PN(Ch).DATA.RDATa
SCPI.CALCulate.PN(Ch).DATA.XDATa
No equivalent key is available on the front panel.
:CALCulate:PN[1-1]:DATA:CARRier {1...2}
:CALCulate:PN[1-1]:DATA:CARRier?
{1...2} <newline><^END>
10 Dim A(1:2)
20 OUTPUT 717;":CALCulate:PN1:DATA:CARRier 1,2"
30 OUTPUT 717;":CALCulate:PN1:DATA:CARRier ?"
40 ENTER 717;A(*)