Property (Read-Write)
SCPI.CALCulate.PS(Ch).TRACe(Tr).FUNCtion.DOMain.X = Value
Value = SCPI.CALCulate.PS(Ch).TRACe(Tr).FUNCtion.DOMain.X
This command sets/gets X analysis range source, for the selected trace Tr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
X analysis range |
|
Data Type |
Character string type (String) |
|
Range |
FRANge|BDMarker |
|
Preset Value |
BDMarker |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as String
Var= "FRANge"
SCPI.CALCulate.PS1.TRACe1.FUNCtion.DOMain.X = Var
Var = SCPI.CALCulate.PS1.TRACe1.FUNCtion.DOMain.X
SCPI.CALCulate.PS(Ch).TRACe(Tr).FUNCtion.DOMain.Y
PS Menu: Marker Function > Analysis Range (X)
:CALCulate:PS[1-1]:TRACe[1-1]:FUNCtion:DOMain:X {FRANge|BDMarker}
:CALCulate:PS[1-1]:TRACe[1-1]:FUNCtion:DOMain:X?
{FRANge|BDMarker} <newline><^END>
10 OUTPUT 717;":CALCulate:PS1:TRACe1:FUNCtion:DOMain:X FRANge"
20 OUTPUT 717;":CALCulate:PS1:TRACe1:FUNCtion:DOMain:X?"
30 ENTER 717;A$