Property (Read-Write)
SCPI.CALCulate.PS(Ch).TRACe(Tr).LIMit.LOWer.LDATa = Value
Value = SCPI.CALCulate.PS(Ch).TRACe(Tr).LIMit.LOWer.LDATa
This command sets/gets expanded lower limit line, for the selected trace Tr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
Lower limit line |
|
Data Type |
Variant type Array (Range) |
|
Range |
1...1601 |
|
Preset Value |
- |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var(1 to 1601) as Variant
SCPI.CALCulate.PS1.TRACe1.LIMit.LOWer.LDATa = Var
Var = SCPI.CALCulate.PS1.TRACe1.LIMit.LOWer.LDATa
SCPI.CALCulate.PS(Ch).TRACe(Tr).LIMit.LOWer.SEGMent.CLEar
SCPI.CALCulate.PS(Ch).TRACe(Tr).LIMit.LOWer.SEGMent.COUNt
SCPI.CALCulate.PS(Ch).TRACe(Tr).LIMit.LOWer.SEGMent.DATA
No equivalent key is available on the front panel.
:CALCulate:PS[1-1]:TRACe[1-1]:LIMit:LOWer:LDATa {1...1601}
:CALCulate:PS[1-1]:TRACe[1-1]:LIMit:LOWer:LDATa?
{1...1601} <newline><^END>
10 Dim A(1:1601)
20 OUTPUT 717;":CALCulate:PS1:TRACe1:LIMit:LOWer:LDATa 1,1601"
30 OUTPUT 717;":CALCulate:PS1:TRACe1:LIMit:LOWer:LDATa?"
40 ENTER 717;A(*)