Property (Read-Write)
SCPI.CALCulate.SP(Ch).TRACe(Tr).DATA.FDATa = Value
Value = SCPI.CALCulate.SP(Ch).TRACe(Tr).DATA.FDATa
This command sets/gets formatted trace data, for the selected trace Tr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
Formatted trace data |
|
Data Type |
Variant type Array (Range) |
|
Range |
1...1024 |
|
Preset Value |
- |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var(1 to 1024) as Variant
SCPI.CALCulate.SP1.TRACe1.DATA.FDATa = Var
Var = SCPI.CALCulate.SP1.TRACe1.DATA.FDATa
SCPI.CALCulate.SP(Ch).TRACe(Tr).DATA.COPY
SCPI.CALCulate.SP(Ch).TRACe(Tr).DATA.FMEMory
SCPI.CALCulate.SP(Ch).TRACe(Tr).DATA.UDATa
SCPI.CALCulate.SP(Ch).TRACe(Tr).DATA.UMEMory
No equivalent key is available on the front panel.
:CALCulate:SP[1-1]:TRACe[1-1]:DATA:FDATa {1...1024}
:CALCulate:SP[1-1]:TRACe[1-1]:DATA:FDATa?
{1...1024} <newline><^END>
10 Dim A(1:1024)
20 OUTPUT 717;":CALCulate:SP1:TRACe1:DATA:FDATa 1,1024"
30 OUTPUT 717;":CALCulate:SP1:TRACe1:DATA:FDATa ?"
40 ENTER 717;A(*)