Property (Read-Write)
SCPI.CALCulate.TR(Ch).NARRow(Nr).DATA.RDATa = Value
Value = SCPI.CALCulate.TR(Ch).NARRow(Nr).DATA.RDATa
This command sets/gets measurement raw data, for the selected narrow Nr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
Measurement raw data |
|
Data Type |
Variant type Array (Range) |
|
Range |
1...4692 |
|
Preset Value |
- |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var(1 to 4692) as Variant
SCPI.CALCulate.TR1.NARRow1.DATA.RDATa = Var
Var = SCPI.CALCulate.TR1.NARRow1.DATA.RDATa
SCPI.CALCulate.TR(Ch).NARRow(Nr).DATA.XDATa
No equivalent key is available on the front panel.
:CALCulate:TR[1-1]:NARRow[1-2]:DATA:RDATa {1...4692}
:CALCulate:TR[1-1]:NARRow[1-2]:DATA:RDATa?
{1...4692} <newline><^END>
10 Dim A(1:4692)
20 OUTPUT 717;":CALCulate:TR1:NARRow1:DATA:RDATa 1,4692"
30 OUTPUT 717;":CALCulate:TR1:NARRow1:DATA:RDATa ?"
40 ENTER 717;A(*)