Property (Read-Write)
SCPI.CALCulate.TR(Ch).TRACe(Tr).FORMat.FREQuency = Value
Value = SCPI.CALCulate.TR(Ch).TRACe(Tr).FORMat.FREQuency
This command sets/gets frequency format, for the selected trace Tr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
Frequency format |
|
Data Type |
Character string type (String) |
|
Range |
HZ|DHZ|PCT|PPM |
|
Preset Value |
HZ |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as String
Var= "HZ"
SCPI.CALCulate.TR1.TRACe4.FORMat.FREQuency = Var
Var = SCPI.CALCulate.TR1.TRACe4.FORMat.FREQuency
SCPI.CALCulate.TR(Ch).TRACe(Tr).FORMat.PHASe.UNIT
SCPI.CALCulate.TR(Ch).TRACe(Tr).FORMat.PHASe.WRAP
SCPI.CALCulate.TR(Ch).TRACe(Tr).FORMat.PHASe.XREFerence
SCPI.CALCulate.TR(Ch).TRACe(Tr).FORMat.PHASe.XRSPan
TR Menu: Format > Frequency Format
:CALCulate:TR[1-1]:TRACe[1-8]:FORMat:FREQuency {HZ|DHZ|PCT|PPM}
:CALCulate:TR[1-1]:TRACe[1-8]:FORMat:FREQuency?
{HZ|DHZ|PCT|PPM} <newline><^END>
10 OUTPUT 717;":CALCulate:TR1:TRACe4:FORMat:FREQuency HZ"
20 OUTPUT 717;":CALCulate:TR1:TRACe4:FORMat:FREQuency ?"
30 ENTER 717;A$