Property (Read-Write)
SCPI.CONTrol.HANDler.OUTPut(1-2).DATA = Value
Value = SCPI.CONTrol.HANDler.OUTPut(1-2).DATA
This command sets/gets data to OUTPUT1 or OUTPUT2..
|
Parameter |
Value |
|
Description |
Data to Output1 & Output2 |
|
Data Type |
Long integer type (Long) |
|
Range |
0 ~ 1 |
|
Preset Value |
- |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var as Long
Var= 0
SCPI.CONTrol.HANDler.OUTPut2.DATA = Var
Var = SCPI.CONTrol.HANDler.OUTPut2.DATA
No equivalent key is available on the front panel.
:CONTrol:HANDler:OUTPut[1-2][:DATA] {0 ~ 1}
:CONTrol:HANDler:OUTPut[1-2][:DATA]?
{0 ~ 1} <newline><^END>
10 OUTPUT 717;":CONTrol:HANDler:OUTPut2[:DATA] 0 "
20 OUTPUT 717;":CONTrol:HANDler:OUTPut2[:DATA] ?"
30 ENTER 717;A