Property (Read-Write)
SCPI.DISPlay.BB(Ch).STATe = Value
Value = SCPI.DISPlay.BB(Ch).STATe
This command sets/gets measurement display on/off. At least one measurement window must be turned on., for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Measurement display (On/Off) |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
ON |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
60, "Failed to hide window" 100, "Option not installed" |
Dim Var as Boolean
Var= 1
SCPI.DISPlay.BB1.STATe = Var
Var = SCPI.DISPlay.BB1.STATe
PN Menu: Measurement View > Show Window > Baseband Noise
SP Menu: Measurement View > Show Window > Baseband Noise
FP Menu: Measurement View > Show Window > Baseband Noise
TR Menu: Measurement View > Show Window > Baseband Noise
AM Menu: Measurement View > Show Window > Baseband Noise
BB Menu: Measurement View > Show Window > Baseband Noise
USER Menu: Measurement View > Show Window > Baseband Noise
:DISPlay:BB[1-1]:STATe {ON|OFF|1|0}
:DISPlay:BB[1-1]:STATe?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":DISPlay:BB1:STATe 1"
20 OUTPUT 717;":DISPlay:BB1:STATe ?"
30 ENTER 717;A