Property (Read-Write)
SCPI.DISPlay.CLOCk = Value
Value = SCPI.DISPlay.CLOCk
This command Show/Hide clock display.
|
Parameter |
Value |
|
Description |
Show/Hide clock display |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
ON |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.DISPlay.CLOCk = Var
Var = SCPI.DISPlay.CLOCk
PN Menu: System > Misc Setup > Clock Setup > Show Clock
SP Menu: System > Misc Setup > Clock Setup > Show Clock
FP Menu: System > Misc Setup > Clock Setup > Show Clock
TR Menu: System > Misc Setup > Clock Setup > Show Clock
AM Menu: System > Misc Setup > Clock Setup > Show Clock
BB Menu: System > Misc Setup > Clock Setup > Show Clock
USER Menu: System > Misc Setup > Clock Setup > Show Clock
:DISPlay:CLOCk {ON|OFF|1|0}
:DISPlay:CLOCk?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":DISPlay:CLOCk 1"
20 OUTPUT 717;":DISPlay:CLOCk ?"
30 ENTER 717;A