Property (Read-Write)
SCPI.DISPlay.ENABle = Value
Value = SCPI.DISPlay.ENABle
This command Enables/disables trace update.
|
Parameter |
Value |
|
Description |
Enables/disables trace update |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
ON |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.DISPlay.ENABle = Var
Var = SCPI.DISPlay.ENABle
PN Menu: Display > Update
SP Menu: Display > Update
FP Menu: Display > Update
TR Menu: Display > Update
AM Menu: Display > Update
BB Menu: Display > Update
PS Menu: Display > Update
USER Menu: Display > Update
:DISPlay:ENABle {ON|OFF|1|0}
:DISPlay:ENABle?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":DISPlay:ENABle 1"
20 OUTPUT 717;":DISPlay:ENABle ?"
30 ENTER 717;A