Property (Read-Write)
SCPI.DISPlay.LAYout.TWO = Value
Value = SCPI.DISPlay.LAYout.TWO
This command sets/gets display layout.
|
Parameter |
Value |
|
Description |
Display layout |
|
Data Type |
Character string type (String) |
|
Range |
D1_2|D12 |
|
Preset Value |
D1_2 |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as String
Var= "D1_2"
SCPI.DISPlay.LAYout.TWO = Var
Var = SCPI.DISPlay.LAYout.TWO
PN Menu: Measurement View > Show Window > Layout Window > Two Windows
SP Menu: Measurement View > Show Window > Layout Window > Two Windows
FP Menu: Measurement View > Show Window > Layout Window > Two Windows
TR Menu: Measurement View > Show Window > Layout Window > Two Windows
AM Menu: Measurement View > Show Window > Layout Window > Two Windows
BB Menu: Measurement View > Show Window > Layout Window > Two Windows
USER Menu: Measurement View > Show Window > Layout Window > Two Windows
:DISPlay:LAYout:TWO {D1_2|D12}
:DISPlay:LAYout:TWO?
{D1_2|D12} <newline><^END>
10 OUTPUT 717;":DISPlay:LAYout:TWO D1_2"
20 OUTPUT 717;":DISPlay:LAYout:TWO ?"
30 ENTER 717;A$