Property (Read-Write)
SCPI.DISPlay.PS(Ch).Y.SCALe.DIVisions = Value
Value = SCPI.DISPlay.PS(Ch).Y.SCALe.DIVisions
This command sets/gets number of Y division, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Number of Y division |
|
Data Type |
Long integer type (Long) |
|
Range |
4 ~ 30 |
|
Preset Value |
10 |
|
Unit |
- |
|
Resolution |
2 |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Long
Var= 4
SCPI.DISPlay.PS1.Y.SCALe.DIVisions = Var
Var = SCPI.DISPlay.PS1.Y.SCALe.DIVisions
PS Menu: Scale > Divisions
:DISPlay:PS[1-1]:Y[:SCALe]:DIVisions {4 ~ 30}
:DISPlay:PS[1-1]:Y[:SCALe]:DIVisions?
{4 ~ 30} <newline><^END>
10 OUTPUT 717;":DISPlay:PS1:Y[:SCALe]:DIVisions 4 "
20 OUTPUT 717;":DISPlay:PS1:Y[:SCALe]:DIVisions ?"
30 ENTER 717;A