Property (Read-Write)
SCPI.DISPlay.SP(Ch).LIMit.FSIGn = Value
Value = SCPI.DISPlay.SP(Ch).LIMit.FSIGn
This command show/hide fail sign, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
show/hide fail sign |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
ON |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.DISPlay.SP1.LIMit.FSIGn = Var
Var = SCPI.DISPlay.SP1.LIMit.FSIGn
SP Menu: Display > Limit Test > Fail Sign
:DISPlay:SP[1-1]:LIMit:FSIGn {ON|OFF|1|0}
:DISPlay:SP[1-1]:LIMit:FSIGn?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":DISPlay:SP1:LIMit:FSIGn 1"
20 OUTPUT 717;":DISPlay:SP1:LIMit:FSIGn ?"
30 ENTER 717;A