Property (Read-Write)
SCPI.DISPlay.SP(Ch).TRACe(Tr).X.SCALe.AUTO = Value
Value = SCPI.DISPlay.SP(Ch).TRACe(Tr).X.SCALe.AUTO
This command sets/gets autoscale setting for X axis, for the selected trace Tr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
Autoscale setting for X axis |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
ON |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.DISPlay.SP1.TRACe1.X.SCALe.AUTO = Var
Var = SCPI.DISPlay.SP1.TRACe1.X.SCALe.AUTO
SCPI.DISPlay.SP(Ch).TRACe(Tr).X.SCALe.LEFT
SCPI.DISPlay.SP(Ch).TRACe(Tr).X.SCALe.RIGHt
SP Menu: Scale > X Axis > Auto
:DISPlay:SP[1-1]:TRACe[1-1]:X[:SCALe]:AUTO {ON|OFF|1|0}
:DISPlay:SP[1-1]:TRACe[1-1]:X[:SCALe]:AUTO?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":DISPlay:SP1:TRACe1:X[:SCALe]:AUTO 1"
20 OUTPUT 717;":DISPlay:SP1:TRACe1:X[:SCALe]:AUTO ?"
30 ENTER 717;A