Property (Read-Write)
SCPI.DISPlay.TR(Ch).TRACe(Tr).X.SCALe.RIGHt = Value
Value = SCPI.DISPlay.TR(Ch).TRACe(Tr).X.SCALe.RIGHt
This command sets/gets right setting for X axis, for the selected trace Tr of the selected channel Ch.
This command is available only when the automatic setting of the X-axis disÂplay range (set with SCPI.DISPlay.TR(Ch).TRACe(Tr).X.SCALe.AUTO) is set to OFF.
|
Parameter |
Value |
|
Description |
Right setting for X axis |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
-7.99999999 ~ 11 |
|
Preset Value |
50m |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 0
SCPI.DISPlay.TR1.TRACe4.X.SCALe.RIGHt = Var
Var = SCPI.DISPlay.TR1.TRACe4.X.SCALe.RIGHt
SCPI.DISPlay.TR(Ch).TRACe(Tr).X.SCALe.AUTO
SCPI.DISPlay.TR(Ch).TRACe(Tr).X.SCALe.LEFT
TR Menu: Scale > X Axis > Right
:DISPlay:TR[1-1]:TRACe[1-8]:X[:SCALe]:RIGHt {-7.99999999 ~ 11}
:DISPlay:TR[1-1]:TRACe[1-8]:X[:SCALe]:RIGHt?
{-7.99999999 ~ 11} <newline><^END>
10 OUTPUT 717;":DISPlay:TR1:TRACe4:X[:SCALe]:RIGHt 0"
20 OUTPUT 717;":DISPlay:TR1:TRACe4:X[:SCALe]:RIGHt ?"
30 ENTER 717;A