Property (Read-Write)
SCPI.DISPlay.WINDow.ACTive = Value
Value = SCPI.DISPlay.WINDow.ACTive
This command sets/gets the specified window visible and active.
When trigger couple is on and trigger signal is entered continuously, the measurement is made immediately and the trace is overwritten after this command is executed.
|
Parameter |
Value |
|
Description |
Specified window visible and active |
|
Data Type |
Character string type (String) |
|
Range |
PN1|SP1|FP1|TR1|AM1|BB1|PS1|USER1 |
|
Preset Value |
PN1 |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
100, "Option not installed" |
Dim Var as String
Var= "PN1"
SCPI.DISPlay.WINDow.ACTive = Var
Var = SCPI.DISPlay.WINDow.ACTive
PN Menu: Measurement View > Phase Noise
PN Menu: Measurement View > Spectrum Monitor
PN Menu: Measurement View > Freq & Power
PN Menu: Measurement View > Transient
PN Menu: Measurement View > AM Noise
PN Menu: Measurement View > Baseband Noise
PN Menu: Measurement View > Segment PN
PN Menu: Measurement View > User
SP Menu: Measurement View > Phase Noise
SP Menu: Measurement View > Spectrum Monitor
SP Menu: Measurement View > Freq & Power
SP Menu: Measurement View > Transient
SP Menu: Measurement View > AM Noise
SP Menu: Measurement View > Baseband Noise
SP Menu: Measurement View > Segment PN
SP Menu: Measurement View > User
FP Menu: Measurement View > Phase Noise
FP Menu: Measurement View > Spectrum Monitor
FP Menu: Measurement View > Freq & Power
FP Menu: Measurement View > Transient
FP Menu: Measurement View > AM Noise
FP Menu: Measurement View > Baseband Noise
FP Menu: Measurement View > Segment PN
FP Menu: Measurement View > User
TR Menu: Measurement View > Phase Noise
TR Menu: Measurement View > Spectrum Monitor
TR Menu: Measurement View > Freq & Power
TR Menu: Measurement View > Transient
TR Menu: Measurement View > AM Noise
TR Menu: Measurement View > Baseband Noise
TR Menu: Measurement View > Segment PN
TR Menu: Measurement View > User
AM Menu: Measurement View > Phase Noise
AM Menu: Measurement View > Spectrum Monitor
AM Menu: Measurement View > Freq & Power
AM Menu: Measurement View > Transient
AM Menu: Measurement View > AM Noise
AM Menu: Measurement View > Baseband Noise
AM Menu: Measurement View > Segment PN
AM Menu: Measurement View > User
BB Menu: Measurement View > Phase Noise
BB Menu: Measurement View > Spectrum Monitor
BB Menu: Measurement View > Freq & Power
BB Menu: Measurement View > Transient
BB Menu: Measurement View > AM Noise
BB Menu: Measurement View > Baseband Noise
BB Menu: Measurement View > Segment PN
BB Menu: Measurement View > User
PS Menu: Measurement View > Phase Noise
PS Menu: Measurement View > Spectrum Monitor
PS Menu: Measurement View > Freq & Power
PS Menu: Measurement View > Transient
PS Menu: Measurement View > AM Noise
PS Menu: Measurement View > Baseband Noise
PS Menu: Measurement View > Segment PN
PS Menu: Measurement View > User
USER Menu: Measurement View > Phase Noise
USER Menu: Measurement View > Spectrum Monitor
USER Menu: Measurement View > Freq & Power
USER Menu: Measurement View > Transient
USER Menu: Measurement View > AM Noise
USER Menu: Measurement View > Baseband Noise
USER Menu: Measurement View > Segment PN
USER Menu: Measurement View > User
:DISPlay:WINDow:ACTive {PN1|SP1|FP1|TR1|AM1|BB1|PS1|USER1}
:DISPlay:WINDow:ACTive?
{PN1|SP1|FP1|TR1|AM1|BB1|PS1|USER1} <newline><^END>
10 OUTPUT 717;":DISPlay:WINDow:ACTive PN1"
20 OUTPUT 717;":DISPlay:WINDow:ACTive ?"
30 ENTER 717;A$